Identifiers of USBB endpoints (USBB device operating mode).
Macros | |
#define | EP_0 0 |
#define | EP_1 1 |
#define | EP_2 2 |
#define | EP_3 3 |
#define | EP_4 4 |
#define | EP_5 5 |
#define | EP_6 6 |
#define | EP_CONTROL 0 |
#define EP_0 0 |
#define EP_1 1 |
#define EP_2 2 |
#define EP_3 3 |
#define EP_4 4 |
#define EP_5 5 |
#define EP_6 6 |
#define EP_CONTROL 0 |
Referenced by hid_get_descriptor(), usb_clear_feature(), usb_device_task(), usb_get_configuration(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_hid_get_idle(), usb_hid_set_idle(), usb_host_task(), usb_init_device(), usb_process_request(), usb_set_address(), usb_set_configuration(), usb_set_feature(), usb_set_interface(), and usb_user_read_request().