#include "board.h"
#define configCPU_CLOCK_HZ ( FOSC0 ) /* Hz clk gen */ |
#define configDBG 1 |
#define configDBG_USART (&AVR32_USART1) |
#define configDBG_USART_BAUDRATE 57600 |
#define configDBG_USART_RX_FUNCTION AVR32_USART0_RXD_0_0_FUNCTION |
#define configDBG_USART_RX_PIN AVR32_USART0_RXD_0_0_PIN |
#define configDBG_USART_TX_FUNCTION AVR32_USART0_TXD_0_0_FUNCTION |
#define configDBG_USART_TX_PIN AVR32_USART0_TXD_0_0_PIN |
#define configHEAP_INIT 0 |
#define configIDLE_SHOULD_YIELD 1 |
#define configMAX_CO_ROUTINE_PRIORITIES ( 1 ) |
Referenced by prvInitialiseCoRoutineLists(), and xCoRoutineCreate().
#define configMAX_PRIORITIES ( ( unsigned portBASE_TYPE ) 4 ) |
Referenced by prvInitialiseTaskLists(), prvInitialiseTCBVariables(), vTaskPrioritySet(), and xCoRoutineCreate().
#define configMAX_TASK_NAME_LEN ( 20 ) |
Referenced by prvInitialiseTCBVariables().
#define configMINIMAL_STACK_SIZE ( ( unsigned portSHORT ) 128 ) |
#define configPBA_CLOCK_HZ ( FOSC0 ) |
#define configTICK_RATE_HZ ( ( portTickType ) 1000 ) |
#define configTICK_TC_CHANNEL 2 |
#define configTICK_USE_TC 0 |
#define configTOTAL_HEAP_SIZE ( ( size_t ) ( 1024*25 ) ) |
#define configTSK_USB_DEV_NAME ((const signed portCHAR *)"USB Device") |
Referenced by usb_device_task_init().
#define configTSK_USB_DEV_PERIOD 20 |
Referenced by usb_device_task().
#define configTSK_USB_DEV_PRIORITY (tskIDLE_PRIORITY + 2) |
Referenced by usb_device_task_init().
#define configTSK_USB_DEV_STACK_SIZE 256 |
Referenced by usb_device_task_init().
#define configTSK_USB_DHID_MOUSE_NAME ((const signed portCHAR *)"USB Device Mouse HID") |
Referenced by device_mouse_hid_task_init().
#define configTSK_USB_DHID_MOUSE_PERIOD 10 |
Referenced by device_mouse_hid_task().
#define configTSK_USB_DHID_MOUSE_PRIORITY (tskIDLE_PRIORITY + 1) |
Referenced by device_mouse_hid_task_init().
#define configTSK_USB_DHID_MOUSE_STACK_SIZE 256 |
Referenced by device_mouse_hid_task_init().
#define configTSK_USB_HHID_MOUSE_NAME ((const signed portCHAR *)"USB Host Mouse HID") |
Referenced by host_mouse_hid_task_init().
#define configTSK_USB_HHID_MOUSE_PERIOD 20 |
Referenced by host_mouse_hid_task().
#define configTSK_USB_HHID_MOUSE_PRIORITY (tskIDLE_PRIORITY + 1) |
Referenced by host_mouse_hid_task_init().
#define configTSK_USB_HHID_MOUSE_STACK_SIZE 1536 |
Referenced by host_mouse_hid_task_init().
#define configTSK_USB_HST_NAME ((const signed portCHAR *)"USB Host") |
Referenced by usb_host_task_init().
#define configTSK_USB_HST_PERIOD 20 |
Referenced by usb_host_task().
#define configTSK_USB_HST_PRIORITY (tskIDLE_PRIORITY + 2) |
Referenced by usb_host_task_init().
#define configTSK_USB_HST_STACK_SIZE 256 |
Referenced by usb_host_task_init().
#define configTSK_USB_NAME ((const signed portCHAR *)"USB") |
Referenced by usb_task_init().
#define configTSK_USB_PRIORITY (tskIDLE_PRIORITY + 3) |
Referenced by usb_task_init().
#define configTSK_USB_STACK_SIZE 256 |
Referenced by usb_task_init().
#define configUSE_16_BIT_TICKS 0 |
#define configUSE_CO_ROUTINES 0 |
#define configUSE_IDLE_HOOK 0 |
#define configUSE_PREEMPTION 1 |
#define configUSE_TICK_HOOK 0 |
#define configUSE_TRACE_FACILITY 0 |
#define INCLUDE_uxTaskPriorityGet 1 |
#define INCLUDE_vTaskCleanUpResources 0 |
#define INCLUDE_vTaskDelay 1 |
#define INCLUDE_vTaskDelayUntil 1 |
#define INCLUDE_vTaskDelete 1 |
#define INCLUDE_vTaskPrioritySet 1 |
#define INCLUDE_vTaskSuspend 1 |
#define INCLUDE_xTaskGetCurrentTaskHandle 0 |
#define INCLUDE_xTaskGetSchedulerState 0 |