Set of computed data.
#include <lis3l06al.h>
Data Fields | |
xyz_t | m |
3-axis adc measures More... | |
struct { | |
unsigned char down:1 | |
flip backward state More... | |
unsigned char left:1 | |
flip over to the left state More... | |
unsigned char right:1 | |
flip over to the right state More... | |
unsigned char topdown:1 | |
top-down state More... | |
unsigned char up:1 | |
flip forward state More... | |
} | pos |
Angle direction states. More... | |
xyz_t | k |
Required to decide slow or fast. More... | |
xyz_t | ak |
acceleration = m - k More... | |
int | ak2 |
length = sumsq(ak) More... | |
xyz_t | g |
optional (for fast moves) More... | |
xyz_t | ag |
acceleration = m - g More... | |
int | ag2 |
length = sumsq(ag) More... | |
xyz_t | s |
speed = sum(a) More... | |
int | s2 |
length = sumsq(s) [with sumsq = x*x + y*y + z*z] More... | |
xyz_t avr32_acc_t::ag |
acceleration = m - g
Referenced by acc_update().
int avr32_acc_t::ag2 |
length = sumsq(ag)
xyz_t avr32_acc_t::ak |
acceleration = m - k
Referenced by acc_update(), is_acc_abs_angle_x(), and is_acc_abs_angle_y().
int avr32_acc_t::ak2 |
length = sumsq(ak)
Referenced by acc_update(), and is_acc_slow().
unsigned char avr32_acc_t::down |
flip backward state
Referenced by is_acc_down().
xyz_t avr32_acc_t::g |
xyz_t avr32_acc_t::k |
unsigned char avr32_acc_t::left |
flip over to the left state
Referenced by is_acc_left().
xyz_t avr32_acc_t::m |
3-axis adc measures
Referenced by acc_get_m_x(), acc_get_m_y(), acc_get_m_z(), acc_update(), is_acc_down(), is_acc_left(), is_acc_meuh(), is_acc_right(), is_acc_topdown(), and is_acc_up().
struct { ... } avr32_acc_t::pos |
Angle direction states.
Referenced by is_acc_down(), is_acc_left(), is_acc_right(), is_acc_topdown(), and is_acc_up().
unsigned char avr32_acc_t::right |
flip over to the right state
Referenced by is_acc_right().
xyz_t avr32_acc_t::s |
speed = sum(a)
Referenced by acc_update().
int avr32_acc_t::s2 |
length = sumsq(s) [with sumsq = x*x + y*y + z*z]
unsigned char avr32_acc_t::topdown |
top-down state
Referenced by is_acc_topdown().
unsigned char avr32_acc_t::up |
flip forward state
Referenced by is_acc_up().