Microchip® Advanced Software Framework

conf_usb.h File Reference
#include "compiler.h"
#include "board.h"
#include "print_funcs.h"
#include "usb_ids.h"

Macros

#define EP_HID_GENERIC_IN   1
 
#define EP_HID_GENERIC_OUT   2
 
#define LOG_STR(str)
 Debug trace macro. More...
 
#define NB_ENDPOINTS   3
 
#define USB_DEVICE_FEATURE   true
 ENABLE to activate the device software framework support. More...
 
#define USB_HOST_FEATURE   DIASBLE
 ENABLE to activate the host software framework support. More...
 
#define USB_INT_LEVEL   AVR32_INTC_INT0
 USB interrupt priority level. More...
 
#define Usb_reset_action()
 
#define Usb_resume_action()
 
#define Usb_set_configuration_action()
 
#define Usb_sof_action()   usb_sof_action()
 
#define Usb_suspend_action()
 
#define Usb_vbus_off_action()
 
#define Usb_vbus_on_action()
 
#define Usb_wake_up_action()
 

Functions

void usb_sof_action (void)
 usb_sof_action More...
 
void usb_suspend_action (void)