Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_usb.h
o*cycle_counter.h
o*debug.c
o*debug.h
o*device_generic_hid_task.c
o*device_generic_hid_task.h
o*evk1101.h
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*gpio.c
o*gpio.h
o*hid.h
o*hid_generic_example.c
o*hid_generic_example.h
o*intc.cINTC software driver for AVR UC3 devices
o*intc.hINTC software driver API for AVR UC3 devices
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*joystick.h
o*led.c
o*led.h
o*mrepeat.h
o*nlao_cpu.h
o*nlao_exceptions.h
o*nlao_interrupts.h
o*nlao_io.h
o*nlao_usart.h
o*parts.hAtmel part identification macros
o*pm.c
o*pm.h
o*pm_conf_clocks.c
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*print_funcs.c
o*print_funcs.h
o*sleep.hSleep mode access
o*status_codes.hStatus code definitions
o*stringz.h
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*usart.c
o*usart.h
o*usb_descriptors.c
o*usb_descriptors.h
o*usb_device_task.c
o*usb_device_task.h
o*usb_drv.c
o*usb_drv.h
o*usb_ids.h
o*usb_specific_request.c
o*usb_specific_request.h
o*usb_standard_request.c
o*usb_standard_request.h
o*usb_task.c
o*usb_task.h
\*usbb.h