Microchip® Advanced Software Framework

nlao_cpu.h File Reference
#include <_ansi.h>

Macros

#define CPU_HZ   get_cpu_hz()
 

Functions

unsigned int get_cpu_hz (void)
 
void set_cpu_hz (unsigned int clk_hz)
 
void udelay (unsigned long usec)
 

#define CPU_HZ   get_cpu_hz()

unsigned int get_cpu_hz ( void  )
void set_cpu_hz ( unsigned int  clk_hz)

Referenced by _init_startup().

void udelay ( unsigned long  usec)