#include <_ansi.h>
Macros | |
#define | CPU_HZ get_cpu_hz() |
Functions | |
unsigned int | get_cpu_hz (void) |
void | set_cpu_hz (unsigned int clk_hz) |
void | udelay (unsigned long usec) |
#define CPU_HZ get_cpu_hz() |
unsigned int get_cpu_hz | ( | void | ) |
void set_cpu_hz | ( | unsigned int | clk_hz | ) |
Referenced by _init_startup().
void udelay | ( | unsigned long | usec | ) |