Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oUSB application configuration
|oUSB operating modes configurationDefines to enable device or host USB operating modes supported by the application
|oUSB host operating mode configuration
||\USB host custom actions
|\USB device operating mode configuration
| oUSB device custom actions
| \USB device SCSI custom actions
oUSB device specific requests
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oINTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices
oCPU - PM - Power ManagerThe Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oSPI - Serial Peripheral InterfaceSee Quick start guide for SPI driver on AVR32 devices
oUSART - Univ. Sync/Async Serial Rec/TransDriver for the USART (Universal Synchronous Asynchronous Receiver Transmitter)
oUSB device task module
oUSB device standard requests decoding module
oUSB task entry point module
|oUSB software Events ManagementMacros to manage USB events detected under interrupt
|\Standard requests defines
oUSBB low-level driver moduleUSBB low-level driver module
|oUSBB endpointsIdentifiers of USBB endpoints (USBB device operating mode)
|oUSBB pipesIdentifiers of USBB pipes (USBB host operating mode)
|oUSBB standard typesList of the standard types used in USBB
|oUSBB IP propertiesThese macros give access to IP properties
|oUSBB common management driversThese macros manage the USBB controller
|oUSBB device controller driversThese macros manage the USBB Device controller
|oUSBB endpoint driversThese macros manage the common features of the endpoints
|oUSBB endpoint DMA driversThese macros manage the common features of the endpoint DMA channels
|oUSBB host controller driversThese macros manage the USBB Host controller
|oUSBB pipe driversThese macros manage the common features of the pipes
|\USBB pipe DMA driversThese macros manage the common features of the pipe DMA channels
oUSB host enumeration functions module
oUSB host task module
|\Host controller statesDefines for device state coding
oFAT file systemFAT file system driver that provides an interface for accessing a FAT file system located on a memory device
oMemory Control AccessCommon abstraction layer for memory interfaces
oUSART Debug stringsThis driver adds functionality to print debug strings and data through a dedicated USART
oAT45DBX DataFlash (from ASF ver. 1)Driver for the AT45dbX series SPI DataFlash memories (from ASF V1)
oMEMORY - SD/MMC card access using SPIDriver for SD (Secure Digital) / MMC (MultiMedia Card) access using SPI (Serial Peripheral Interface)
|\SD/MMC SPI Memory
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function