Microchip® Advanced Software Framework

conf_sd_mmc_mci.h File Reference
#include "conf_access.h"
#include "sd_mmc_mci.h"

Macros

#define MCI_DEFAULT_PWSDIV   0x07
 Power Saving Divider. More...
 
#define MCI_DEFAULT_SPEED_HZ   200000
 
#define SD_4_BIT   ENABLE
 

#define MCI_DEFAULT_PWSDIV   0x07

Power Saving Divider.

Referenced by mci_init().

#define MCI_DEFAULT_SPEED_HZ   200000

Referenced by mci_init().

#define SD_4_BIT   ENABLE