avr32_usbb_uxdmax_t | |
 Fs_clusterlist_cache | Structure to store the cluster list cache |
 Fs_file_segment | |
 Fs_index | |
 Fs_management | Structure to save the variables frequently used by file system mounted |
 Fs_management_entry | Structure to save the frequently variables of file system mounted |
 Fs_management_fast | Structure to save the variables very frequently used by file system mounted |
 Fs_rootdir | Union to define a root directory |
 Fs_sector_cache | Structure to store the information about sector cache (=last sector read or write on disk) |
 Fs_segment | Structure to define a segment |
 gpio_map_t | A type definition of pins and modules connectivity |
 pm_freq_param_t | Input and output parameters when initializing PM clocks using pm_configure_clocks() |
 S_interface | Interface |
 S_pipe_int | |
 s_scsi_sense | Sense data |
 S_usb_configuration_descriptor | USB Configuration Descriptor |
 S_usb_device_descriptor | USB Device Descriptor |
 S_usb_device_qualifier_descriptor | USB Device Qualifier Descriptor |
 S_usb_endpoint_descriptor | USB Endpoint Descriptor |
 S_usb_interface_descriptor | USB Interface Descriptor |
 S_usb_language_id | USB Language Descriptor |
 S_usb_manufacturer_string_descriptor | Struct usb_st_manufacturer |
 S_usb_product_string_descriptor | Struct usb_st_product |
 S_usb_serial_number | Struct usb_st_serial_number |
 S_usb_setup_data | USB Setup Data |
 S_usb_user_configuration_descriptor | |
 S_UsbRequest | USB Request |
 sbc_st_std_inquiry_data | INQUIRY data |
 spi_options_t | Option structure for SPI channels |
 st_fs_cluster | Structure to store cluster information |
 st_fs_format_table | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 t_cpu_time | Structure holding private information, automatically initialized by the cpu_set_timeout() function |
 tLED_DESCRIPTOR | Structure describing LED hardware connections |
 u_avr32_flashc_fcmd_t | |
 u_avr32_flashc_fcr_t | |
 u_avr32_pm_bgcr_t | |
 u_avr32_pm_bod_t | |
 u_avr32_pm_cksel_t | |
 u_avr32_pm_gcctrl_t | |
 u_avr32_pm_icr_t | |
 u_avr32_pm_idr_t | |
 u_avr32_pm_ier_t | |
 u_avr32_pm_mcctrl_t | |
 u_avr32_pm_oscctrl0_t | |
 u_avr32_pm_oscctrl1_t | |
 u_avr32_pm_oscctrl32_t | |
 u_avr32_pm_pll_t | |
 u_avr32_pm_rccr_t | |
 u_avr32_pm_vregcr_t | |
 u_avr32_spi_cr_t | |
 u_avr32_spi_csr_t | |
 u_avr32_spi_idr_t | |
 u_avr32_spi_ier_t | |
 u_avr32_spi_mr_t | |
 u_avr32_spi_tdr_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart3 | |
 usart_iso7816_options_t | Input parameters when initializing ISO7816 mode |
 usart_options_t | Input parameters when initializing RS232 and similar modes |