#include <file.h>
Data Fields | |
uint16_t | u16_size |
segment size (unit sector), or IN parameter for file_write() and file_read() routines More... | |
uint32_t | u32_addr |
segment address (unit sector) More... | |
uint8_t | u8_lun |
logical unit(drive) number More... | |
uint16_t Fs_file_segment::u16_size |
segment size (unit sector), or IN parameter for file_write() and file_read() routines
Referenced by nav_file_paste_start(), nav_file_paste_state(), ushell_cmd_perform(), ushell_cmd_perform_access(), ushell_cmd_perform_alloc(), ushell_cmd_perform_extaccess(), and ushell_cmd_perform_transfer().
uint32_t Fs_file_segment::u32_addr |
segment address (unit sector)
Referenced by nav_file_paste_state(), ushell_cmd_perform_access(), ushell_cmd_perform_extaccess(), and ushell_cmd_perform_transfer().
uint8_t Fs_file_segment::u8_lun |
logical unit(drive) number
Referenced by nav_file_paste_state(), ushell_cmd_perform_access(), and ushell_cmd_perform_transfer().