Microchip® Advanced Software Framework

#include <sd_mmc_mci.h>

Data Fields

union {
   struct {
      unsigned int   crc:7
 
      unsigned   int:4
 
      unsigned int   mdt:12
 
      unsigned int   mid:8
 
      unsigned int   oid:16
 
      unsigned int   pnmh:32
 
      unsigned int   pnml:8
 
      unsigned int   prv:8
 
      unsigned int   psn:32
 
   } 
 
   unsigned int   cid [4]
 
}; 
 

union { ... }
unsigned int cid_t::cid[4]
unsigned int cid_t::crc
unsigned cid_t::int
unsigned int cid_t::mdt
unsigned int cid_t::mid
unsigned int cid_t::oid
unsigned int cid_t::pnmh
unsigned int cid_t::pnml
unsigned int cid_t::prv
unsigned int cid_t::psn