avr32
services
usb
_asf_v1
class
mass_storage
examples
conf
Macros
conf_sd_mmc_mci.h File Reference
#include "
conf_access.h
"
#include "sd_mmc_mci.h"
Macros
#define
MCI_DEFAULT_PWSDIV
0x07
Power Saving Divider.
More...
#define
MCI_DEFAULT_SPEED_HZ
200000
#define
SD_4_BIT
ENABLE
#define MCI_DEFAULT_PWSDIV 0x07
Power Saving Divider.
#define MCI_DEFAULT_SPEED_HZ 200000
#define SD_4_BIT
ENABLE
Generated on Sat Mar 5 2022 01:14:36 for USB Dual Role (Device and Host) Mass Storage Class example with FreeRTOS (from ASF V1) for EVK1105 by
1.8.5