Microchip® Advanced Software Framework

conf_sd_mmc_spi.h File Reference
#include "conf_access.h"
#include "sd_mmc_spi.h"

Macros

#define SD_MMC_SPI_BITS   8
 Number of bits in each SPI transfer. More...
 
#define SD_MMC_SPI_MASTER_SPEED   20000000
 SPI master speed in Hz. More...
 

#define SD_MMC_SPI_BITS   8

Number of bits in each SPI transfer.

Referenced by sd_mmc_spi_resources_init().

#define SD_MMC_SPI_MASTER_SPEED   20000000

SPI master speed in Hz.

Referenced by sd_mmc_spi_internal_init(), and sd_mmc_spi_resources_init().