Macros | |
#define | errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
#define | errNO_TASK_TO_RUN ( -2 ) |
#define | errQUEUE_BLOCKED ( -4 ) |
#define | errQUEUE_EMPTY ( 0 ) |
#define | errQUEUE_FULL ( 0 ) |
#define | errQUEUE_YIELD ( -5 ) |
#define | pdFAIL ( 0 ) |
#define | pdFALSE ( 0 ) |
#define | pdPASS ( 1 ) |
#define | pdTRUE ( 1 ) |
Typedefs | |
typedef void(* | pdTASK_CODE )(void *) |
#define errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY ( -1 ) |
Referenced by prvInitialiseTaskLists(), and xCoRoutineCreate().
#define errNO_TASK_TO_RUN ( -2 ) |
#define errQUEUE_BLOCKED ( -4 ) |
#define errQUEUE_EMPTY ( 0 ) |
Referenced by xQueueGenericReceive().
#define errQUEUE_FULL ( 0 ) |
Referenced by xQueueGenericSend(), and xQueueGenericSendFromISR().
#define errQUEUE_YIELD ( -5 ) |
#define pdFAIL ( 0 ) |
Referenced by xQueueReceiveFromISR().
#define pdFALSE ( 0 ) |
Referenced by prvCheckDelayedList(), prvCheckPendingReadyList(), prvCheckTasksWaitingTermination(), prvInitialiseTaskLists(), prvUnlockQueue(), spi_selectChip(), usb_general_interrupt_non_naked(), vTaskDelay(), vTaskDelayUntil(), vTaskDelete(), vTaskEndScheduler(), vTaskIncrementTick(), vTaskPrioritySet(), vTaskSuspend(), vTaskSwitchContext(), xCoRoutineRemoveFromEventList(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xTaskCheckForTimeOut(), xTaskIsTaskSuspended(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xTaskResumeFromISR().
#define pdPASS ( 1 ) |
#define pdTRUE ( 1 ) |
Referenced by prvInitialiseTaskLists(), vTaskDelayUntil(), vTaskMissedYield(), vTaskPrioritySet(), vTaskResume(), vTaskStartScheduler(), vTaskSwitchContext(), xCoRoutineRemoveFromEventList(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xTaskCheckForTimeOut(), xTaskIsTaskSuspended(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xTaskResumeFromISR().
typedef void(* pdTASK_CODE)(void *) |