STK600 with the RC100X routing card board header file.
This file contains definitions and services related to the features of the STK600 board with the routing card for 100-pin TQFP AVR XMEGA devices.
To use this board, define BOARD=STK600_RC100X.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
|
#define | LED_COUNT 8 |
| Number of LEDs. More...
|
|
|
PORTE connector to the LEDs connector.
|
#define | LED0_GPIO IOPORT_CREATE_PIN(PORTE,0) |
|
#define | LED1_GPIO IOPORT_CREATE_PIN(PORTE,1) |
|
#define | LED2_GPIO IOPORT_CREATE_PIN(PORTE,2) |
|
#define | LED3_GPIO IOPORT_CREATE_PIN(PORTE,3) |
|
#define | LED4_GPIO IOPORT_CREATE_PIN(PORTE,4) |
|
#define | LED5_GPIO IOPORT_CREATE_PIN(PORTE,5) |
|
#define | LED6_GPIO IOPORT_CREATE_PIN(PORTE,6) |
|
#define | LED7_GPIO IOPORT_CREATE_PIN(PORTE,7) |
|
|
STK600 the SWITCHES connector to:
- PORTF connector for ATxmegaA1
- PORTB connector for ATxmegaB1
|
#define | GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTF,0) |
|
#define | GPIO_PUSH_BUTTON_1 IOPORT_CREATE_PIN(PORTF,1) |
|
#define | GPIO_PUSH_BUTTON_2 IOPORT_CREATE_PIN(PORTF,2) |
|
#define | GPIO_PUSH_BUTTON_3 IOPORT_CREATE_PIN(PORTF,3) |
|
#define | GPIO_PUSH_BUTTON_4 IOPORT_CREATE_PIN(PORTF,4) |
|
#define | GPIO_PUSH_BUTTON_5 IOPORT_CREATE_PIN(PORTF,5) |
|
#define | GPIO_PUSH_BUTTON_6 IOPORT_CREATE_PIN(PORTF,6) |
|
#define | GPIO_PUSH_BUTTON_7 IOPORT_CREATE_PIN(PORTF,7) |
|
|
connect :
- PC4 to /CS pin on DataFlash connector
- PC7 to SCK pin on DataFlash connector
- PC6 to SO pin on DataFlash connector
- PC5 to SI pin on DataFlash connector
|
#define | AT45DBX_SPI &SPIC |
|
#define | AT45DBX_CS IOPORT_CREATE_PIN(PORTC,4) |
|
#define | AT45DBX_MASTER_SS IOPORT_CREATE_PIN(PORTC,4) |
|
#define | AT45DBX_MASTER_SCK IOPORT_CREATE_PIN(PORTC,7) |
|
#define | AT45DBX_MASTER_MOSI IOPORT_CREATE_PIN(PORTC,5) |
|
#define | AT45DBX_MASTER_MISO IOPORT_CREATE_PIN(PORTC,6) |
|
#define | AT45DBX_SPI_CLK_MASK SYSCLK_PORT_C |
|
|
#define | BOARD_XOSC_HZ 8000000 |
|
#define | BOARD_XOSC_TYPE XOSC_TYPE_EXTERNAL |
|
#define | BOARD_XOSC_STARTUP_US 500000 |
|