ILI9341 display controller driver configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <board.h>
Macros | |
#define | CONF_ILI9341_BACKLIGHT_PIN MXT143E_XPLAINED_BACKLIGHT |
Define what MCU pin the ILI9341 back light pin is connected to. More... | |
#define | CONF_ILI9341_CLOCK_SPEED 8000000UL |
Select a SPI clock speed. More... | |
#define | CONF_ILI9341_CS_PIN MXT143E_XPLAINED_CS |
Define what MCU pin the ILI9341 chip select pin is connected to. More... | |
#define | CONF_ILI9341_DC_PIN MXT143E_XPLAINED_DC |
Define what MCU pin the ILI9341 DC pin is connected to. More... | |
#define | CONF_ILI9341_PDCA_CHANNEL 0 |
Define what peripheral DMA channel to use for the display. More... | |
#define | CONF_ILI9341_PDCA_PID MXT143E_XPLAINED_PDCA_PID |
Define what peripheral ID to use for the display output. More... | |
#define | CONF_ILI9341_RESET_PIN MXT143E_XPLAINED_LCD_RESET |
Define what MCU pin the ILI9341 reset is connected to. More... | |
#define | CONF_ILI9341_SPI MXT143E_XPLAINED_SPI |
Select the correct hardware interface. More... | |
#define CONF_ILI9341_BACKLIGHT_PIN MXT143E_XPLAINED_BACKLIGHT |
Define what MCU pin the ILI9341 back light pin is connected to.
Referenced by ili9341_backlight_off(), and ili9341_backlight_on().
#define CONF_ILI9341_CLOCK_SPEED 8000000UL |
Select a SPI clock speed.
This selects the clock speed for the SPI clock used to communicate with the display controller. Higher clock speeds allow for higher frame rates.
Referenced by ili9341_interface_init().
#define CONF_ILI9341_CS_PIN MXT143E_XPLAINED_CS |
Define what MCU pin the ILI9341 chip select pin is connected to.
Referenced by ili9341_deselect_chip(), and ili9341_select_chip().
#define CONF_ILI9341_DC_PIN MXT143E_XPLAINED_DC |
Define what MCU pin the ILI9341 DC pin is connected to.
Referenced by ili9341_select_command_mode(), and ili9341_select_data_mode().
#define CONF_ILI9341_PDCA_CHANNEL 0 |
Define what peripheral DMA channel to use for the display.
Referenced by ili9341_copy_pixels_to_screen(), and ili9341_duplicate_pixel().
#define CONF_ILI9341_PDCA_PID MXT143E_XPLAINED_PDCA_PID |
Define what peripheral ID to use for the display output.
Referenced by ili9341_copy_pixels_to_screen(), and ili9341_duplicate_pixel().
#define CONF_ILI9341_RESET_PIN MXT143E_XPLAINED_LCD_RESET |
Define what MCU pin the ILI9341 reset is connected to.
Referenced by ili9341_reset_display().
#define CONF_ILI9341_SPI MXT143E_XPLAINED_SPI |
Select the correct hardware interface.
Currently supported interfaces are the SPI interface and the USART Master SPI interface.
Referenced by ili9341_copy_pixels_to_screen(), ili9341_duplicate_pixel(), ili9341_interface_init(), ili9341_read_byte(), ili9341_send_byte(), and ili9341_wait_for_send_done().