Microchip® Advanced Software Framework

conf_clock.h File Reference

Clock system configuration for the calculator example.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_SYSCLK_PSADIV   SYSCLK_PSADIV_1
 
#define CONFIG_SYSCLK_PSBCDIV   SYSCLK_PSBCDIV_1_1
 
#define CONFIG_SYSCLK_SOURCE   SYSCLK_SRC_RC32MHZ
 

#define CONFIG_SYSCLK_PSADIV   SYSCLK_PSADIV_1

Referenced by sysclk_get_per4_hz(), and sysclk_init().

#define CONFIG_SYSCLK_PSBCDIV   SYSCLK_PSBCDIV_1_1
#define CONFIG_SYSCLK_SOURCE   SYSCLK_SRC_RC32MHZ

Referenced by sysclk_get_main_hz(), and sysclk_init().