Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hSystem clock driver configuration
o*conf_ili9341.hILI9341 display controller driver configuration
o*conf_mxt.hMaXTouch driver configuration
o*conf_spi_master.hSPI Master driver configuration
o*conf_sysfont.hDefault configurations for sysfont
o*conf_twim.hTWIM Configuration File for AVR UC3
o*cycle_counter.h
o*delay.hCommon Delay Service
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a3_a4/genclk.hChip-specific generic clock management
o*gfx.hGraphical library API header file
o*gfx_generic.cGeneric graphic primitive routines
o*gfx_generic.hGeneric graphic primitive routines
o*gfx_ili9341_sdt028atft.cGraphic service settings for the SDT028ATFT panel using the ILI9341 display controller
o*gfx_ili9341_sdt028atft.hGraphic library configured for the SDT028ATFT LCD panel using the ILI9341 display controller
o*gfx_text.cFont and text drawing routines
o*gfx_text.hGraphic library API header file
o*gpio.c
o*gpio.h
o*ili9341.cILI9341 display controller component driver
o*ili9341.hILI9341 Display Controller Component Driver
o*ili9341_regs.hIL9341 display controller register and bitfield definitions
o*init.cUC3-A3-Xplained board initialization
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*uc3/ioport.hUC3 architecture specific IOPORT service implementation header file
o*led.c
o*led.h
o*mrepeat.h
o*multi-touch_demo.cMXT143E Xplained multi-touch demo application
o*mxt_device.cMaXTouch component
o*mxt_device.hMaXTouch component
o*osc.hOscillator management
o*uc3a3_a4/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pdca.c
o*pdca.h
o*pll.hPLL management
o*uc3a3_a4/pll.hChip-specific PLL definitions
o*preprocessor.h
o*spi.c
o*spi.h
o*spi_master.c
o*spi_master.hSPI Master Mode management
o*uc3_spi/spi_master.h
o*status_codes.hStatus code definitions
o*stringz.h
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a3_a4/sysclk.hChip-specific system clock management functions
o*sysfont.cGraphical font support
o*sysfont.hGraphical System Font system
o*tpaste.h
o*trampoline_uc3.h
o*twi_master.hTWI Master Mode management
o*uc3_twim/twi_master.h
o*twim.c
o*twim.h
o*uc3_a3_xplained.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
\*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files