![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | Standard board header file |
![]() ![]() | Configuration Change Protection write functions |
![]() ![]() | CLZ/CTZ C implementation |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Clock system driver configuration |
![]() ![]() | ILI9341 display controller driver configuration |
![]() ![]() | MaxTouch driver configuration |
![]() ![]() | Default configurations for sysfont |
![]() ![]() | TWI Master driver configuration |
![]() ![]() | USART SPI driver configuration |
![]() ![]() | AVR functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Generic clock management |
![]() ![]() | Graphical library API header file |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Graphic service settings for the SDT028ATFT panel using the ILI9341 display controller |
![]() ![]() | Graphic library configured for the SDT028ATFT LCD panel using the ILI9341 display controller |
![]() ![]() | Font and text drawing routines |
![]() ![]() | Graphic library API header file |
![]() ![]() | Common GPIO API |
![]() ![]() | ILI9341 display controller component driver |
![]() ![]() | ILI9341 Display Controller Component Driver |
![]() ![]() | IL9341 display controller register and bitfield definitions |
![]() ![]() | XMEGA-A3BU Xplained board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | XMEGA architecture specific IOPORT service implementation header file |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface header file |
![]() ![]() | XMEGA-A3BU board LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | MXT143E Xplained multi-touch demo application |
![]() ![]() | MaXTouch component |
![]() ![]() | MaXTouch component |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL management functions |
![]() ![]() | Programmable Multilevel Interrupt Controller driver |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Graphical font support |
![]() ![]() | Graphical System Font system |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | AVR XMEGA TWI driver common definitions |
![]() ![]() | TWI Master Mode management |
![]() ![]() | |
![]() ![]() | TWI Slave Mode management |
![]() ![]() | |
![]() ![]() | XMEGA TWI master source file |
![]() ![]() | TWI driver for AVR |
![]() ![]() | XMEGA TWI slave driver source file. |
![]() ![]() | XMEGA TWI slave driver header file |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | USART driver for AVR XMEGA |
![]() ![]() | AVR XMEGA USART in SPI mode driver functions |
![]() ![]() | USART in SPI mode driver functions |
![]() ![]() | AVR XMEGA USART in SPI mode driver functions |
![]() ![]() | XMEGA-A3BU-XPLAINED board header file |
![]() ![]() | Common gpio data/structure for all AVR XMEGA implementations |
![]() ![]() | Chip-specific reset cause functions |