![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | System clock driver configuration |
![]() ![]() | ILI9341 display controller driver configuration |
![]() ![]() | MaXTouch driver configuration |
![]() ![]() | SPI Master driver configuration |
![]() ![]() | Default configurations for sysfont |
![]() ![]() | TWIM Configuration File for AVR UC3 |
![]() ![]() | |
![]() ![]() | Common Delay Service |
![]() ![]() | Chip-specific DFLL implementation |
![]() ![]() | DFLL management |
![]() ![]() | Chip-specific DFLL definitions |
![]() ![]() | FLASHCDW driver for AVR32 UC3 |
![]() ![]() | FLASHCDW driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Graphical library API header file |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Generic graphic primitive routines |
![]() ![]() | Graphic service settings for the SDT028ATFT panel using the ILI9341 display controller |
![]() ![]() | Graphic library configured for the SDT028ATFT LCD panel using the ILI9341 display controller |
![]() ![]() | Font and text drawing routines |
![]() ![]() | Graphic library API header file |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | ILI9341 display controller component driver |
![]() ![]() | ILI9341 Display Controller Component Driver |
![]() ![]() | IL9341 display controller register and bitfield definitions |
![]() ![]() | UC3-L0-Xplained board initialization |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | UC3 architecture specific IOPORT service implementation header file |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | MaXTouch component |
![]() ![]() | MaXTouch component |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | MXT143E Xplained paint demo application |
![]() ![]() | Atmel part identification macros |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | SPI Master Mode management |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Graphical font support |
![]() ![]() | Graphical System Font system |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | TWI Master Mode management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |