Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
mXT143E Xplained paint demo for XMEGA-A1 Xplained Documentation

Introduction

This is an example application for the mXT143E Xplained, designed to demonstrate the use of maXTouch devices, via a simple paint application.

Main Files

Device Info

This example has been tested with the mXT143E Xplained on the following boards:

  • UC3-A3 Xplained
  • UC3-L0 Xplained
  • XMEGA-A1 Xplained
  • XMEGA-B1 Xplained
  • XMEGA-A3BU Xplained
  • SAM4S Xplained

Description of the example

This example can track the movement and pressure of fingers on the display, drawing the selected color from a pallet at the point of contact with a size corresponding to the size of the touch contact. Multiple fingers can be used to draw multiple lines simultaneously.

Dependencies

Relevant module dependencies for this application are:

Compilation info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.