Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_CONFIG_MPU_AT_INIT
 
#define CONF_BOARD_ENABLE_CACHE_AT_INIT
 
#define CONF_BOARD_PWM_LED0
 Configure PWM pins used to control LEDs on board. More...
 
#define CONF_BOARD_PWM_LED1
 
#define CONF_BOARD_QSPI
 
#define CONF_BOARD_UART_CONSOLE
 Configure UART on board. More...
 

#define CONF_BOARD_CONFIG_MPU_AT_INIT
#define CONF_BOARD_ENABLE_CACHE_AT_INIT
#define CONF_BOARD_PWM_LED0

Configure PWM pins used to control LEDs on board.

#define CONF_BOARD_PWM_LED1
#define CONF_BOARD_QSPI
#define CONF_BOARD_UART_CONSOLE

Configure UART on board.