Microchip® Advanced Software Framework

sha204_command_marshaling.h File Reference
#include "sha204_comm.h"

Data Structures

struct  sha204_check_mac_parameters
 This structure contains the parameters for the sha204m_check_mac function. More...
 
struct  sha204_command_parameters
 This structure contains the parameters for the sha204m_execute function. More...
 
struct  sha204_derive_key_parameters
 This structure contains the parameters for the sha204m_derive_key function. More...
 
struct  sha204_dev_rev_parameters
 This structure contains the parameters for the sha204m_dev_rev function. More...
 
struct  sha204_gen_dig_parameters
 This structure contains the parameters for the sha204m_gen_dig function. More...
 
struct  sha204_hmac_parameters
 This structure contains the parameters for the sha204m_hmac function. More...
 
struct  sha204_lock_parameters
 This structure contains the parameters for the sha204m_lock function. More...
 
struct  sha204_mac_parameters
 This structure contains the parameters for the sha204m_mac function. More...
 
struct  sha204_nonce_parameters
 This structure contains the parameters for the sha204m_nonce function. More...
 
struct  sha204_pause_parameters
 This structure contains the parameters for the sha204m_pause function. More...
 
struct  sha204_random_parameters
 This structure contains the parameters for the sha204m_random function. More...
 
struct  sha204_read_parameters
 This structure contains the parameters for the sha204m_read function. More...
 
struct  sha204_update_extra_parameters
 This structure contains the parameters for the sha204m_update_extra function. More...
 
struct  sha204_write_parameters
 This structure contains the parameters for the sha204m_write function. More...
 

Macros

#define CHECKMAC_CLIENT_CHALLENGE_IDX   SHA204_DATA_IDX
 CheckMAC command index for client challenge. More...
 
#define CHECKMAC_CLIENT_CHALLENGE_SIZE   (32)
 CheckMAC size of client challenge. More...
 
#define CHECKMAC_CLIENT_COMMAND_SIZE   ( 4)
 CheckMAC size of client command header size inside "other data". More...
 
#define CHECKMAC_CLIENT_RESPONSE_IDX   (37)
 CheckMAC command index for client response. More...
 
#define CHECKMAC_CLIENT_RESPONSE_SIZE   (32)
 CheckMAC size of client response. More...
 
#define CHECKMAC_COUNT   (84)
 CheckMAC command packet size. More...
 
#define CHECKMAC_DATA_IDX   (69)
 CheckMAC command index for other data. More...
 
#define CHECKMAC_DELAY   (12)
 CheckMAC typical command delay. More...
 
#define CHECKMAC_EXEC_MAX   (38)
 CheckMAC maximum execution time. More...
 
#define CHECKMAC_KEYID_IDX   SHA204_PARAM2_IDX
 CheckMAC command index for key identifier. More...
 
#define CHECKMAC_MODE_IDX   SHA204_PARAM1_IDX
 CheckMAC command index for mode. More...
 
#define CHECKMAC_MODE_MASK   ((uint8_t) 0x27)
 CheckMAC mode bits 3, 4, 6, and 7 are 0. More...
 
#define CHECKMAC_OTHER_DATA_SIZE   (13)
 CheckMAC size of "other data". More...
 
#define CHECKMAC_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of DeriveKey command More...
 
#define DERIVE_KEY_COUNT_LARGE   (39)
 DeriveKey command packet size with MAC. More...
 
#define DERIVE_KEY_COUNT_SMALL   SHA204_CMD_SIZE_MIN
 DeriveKey command packet size without MAC. More...
 
#define DERIVE_KEY_DELAY   (14)
 DeriveKey typical command delay. More...
 
#define DERIVE_KEY_EXEC_MAX   (62)
 DeriveKey maximum execution time. More...
 
#define DERIVE_KEY_MAC_IDX   SHA204_DATA_IDX
 DeriveKey command index for optional MAC. More...
 
#define DERIVE_KEY_MAC_SIZE   (32)
 DeriveKey MAC size. More...
 
#define DERIVE_KEY_RANDOM_FLAG   ((uint8_t) 4)
 DeriveKey 1. parameter. More...
 
#define DERIVE_KEY_RANDOM_IDX   SHA204_PARAM1_IDX
 DeriveKey command index for random bit. More...
 
#define DERIVE_KEY_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of DeriveKey command More...
 
#define DERIVE_KEY_TARGETKEY_IDX   SHA204_PARAM2_IDX
 DeriveKey command index for target slot. More...
 
#define DEVREV_COUNT   SHA204_CMD_SIZE_MIN
 DevRev command packet size. More...
 
#define DEVREV_DELAY   ( 1)
 DevRev typical command delay. More...
 
#define DEVREV_EXEC_MAX   ( 2)
 DevRev maximum execution time. More...
 
#define DEVREV_PARAM1_IDX   SHA204_PARAM1_IDX
 DevRev command index for 1. parameter (ignored) More...
 
#define DEVREV_PARAM2_IDX   SHA204_PARAM2_IDX
 DevRev command index for 2. parameter (ignored) More...
 
#define DEVREV_RSP_SIZE   SHA204_RSP_SIZE_VAL
 response size of DevRev command returns 4 bytes More...
 
#define GENDIG_COUNT   SHA204_CMD_SIZE_MIN
 GenDig command packet size without "other data". More...
 
#define GENDIG_COUNT_DATA   (11)
 GenDig command packet size with "other data". More...
 
#define GENDIG_DATA_IDX   SHA204_DATA_IDX
 GenDig command index for optional data. More...
 
#define GENDIG_DELAY   (11)
 GenDig typical command delay. More...
 
#define GENDIG_EXEC_MAX   (43)
 GenDig maximum execution time. More...
 
#define GENDIG_KEYID_IDX   SHA204_PARAM2_IDX
 GenDig command index for key id. More...
 
#define GENDIG_OTHER_DATA_SIZE   (4)
 GenDig size of "other data". More...
 
#define GENDIG_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of GenDig command More...
 
#define GENDIG_ZONE_DATA   ((uint8_t) 2)
 GenDig zone id data. More...
 
#define GENDIG_ZONE_IDX   SHA204_PARAM1_IDX
 GenDig command index for zone. More...
 
#define GENDIG_ZONE_OTP   ((uint8_t) 1)
 GenDig zone id OTP. More...
 
#define HMAC_COUNT   SHA204_CMD_SIZE_MIN
 HMAC command packet size. More...
 
#define HMAC_DELAY   (27)
 HMAC typical command delay. More...
 
#define HMAC_EXEC_MAX   (69)
 HMAC maximum execution time. More...
 
#define HMAC_KEYID_IDX   SHA204_PARAM2_IDX
 HMAC command index for key id. More...
 
#define HMAC_MODE_IDX   SHA204_PARAM1_IDX
 HMAC command index for mode. More...
 
#define HMAC_MODE_MASK   ((uint8_t) 0x74)
 HMAC mode bits 0, 1, 3, and 7 are 0. More...
 
#define HMAC_RSP_SIZE   SHA204_RSP_SIZE_MAX
 response size of HMAC command More...
 
#define LOCK_COUNT   SHA204_CMD_SIZE_MIN
 Lock command packet size. More...
 
#define LOCK_DELAY   ( 5)
 Lock typical command delay. More...
 
#define LOCK_EXEC_MAX   (24)
 Lock maximum execution time. More...
 
#define LOCK_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of Lock command More...
 
#define LOCK_SUMMARY_IDX   SHA204_PARAM2_IDX
 Lock command index for summary. More...
 
#define LOCK_ZONE_IDX   SHA204_PARAM1_IDX
 Lock command index for zone. More...
 
#define LOCK_ZONE_MASK   (0x81)
 Lock parameter 1 bits 2 to 6 are 0. More...
 
#define LOCK_ZONE_NO_CONFIG   ((uint8_t) 0x01)
 Lock zone is OTP or Data. More...
 
#define LOCK_ZONE_NO_CRC   ((uint8_t) 0x80)
 Lock command: Ignore summary. More...
 
#define MAC_CHALLENGE_IDX   SHA204_DATA_IDX
 MAC command index for optional challenge. More...
 
#define MAC_CHALLENGE_SIZE   (32)
 MAC size of challenge. More...
 
#define MAC_COUNT_LONG   (39)
 MAC command packet size with challenge. More...
 
#define MAC_COUNT_SHORT   SHA204_CMD_SIZE_MIN
 MAC command packet size without challenge. More...
 
#define MAC_DELAY   (12)
 MAC typical command delay. More...
 
#define MAC_EXEC_MAX   (35)
 MAC maximum execution time. More...
 
#define MAC_KEYID_IDX   SHA204_PARAM2_IDX
 MAC command index for key id. More...
 
#define MAC_MODE_BLOCK1_TEMPKEY   ((uint8_t) 0x02)
 MAC mode bit 1: first SHA block from TempKey. More...
 
#define MAC_MODE_BLOCK2_TEMPKEY   ((uint8_t) 0x01)
 MAC mode bit 0: second SHA block from TempKey. More...
 
#define MAC_MODE_IDX   SHA204_PARAM1_IDX
 MAC command index for mode. More...
 
#define MAC_MODE_INCLUDE_OTP_64   ((uint8_t) 0x20)
 MAC mode bit 5: include first 64 OTP bits. More...
 
#define MAC_MODE_INCLUDE_OTP_88   ((uint8_t) 0x10)
 MAC mode bit 4: include first 88 OTP bits. More...
 
#define MAC_MODE_INCLUDE_SN   ((uint8_t) 0x50)
 MAC mode bit 6: include serial number. More...
 
#define MAC_MODE_MASK   ((uint8_t) 0x77)
 MAC mode bits 3 and 7 are 0. More...
 
#define MAC_MODE_PASSTHROUGH   ((uint8_t) 0x07)
 MAC mode bit 0-2: pass-through mode. More...
 
#define MAC_MODE_SOURCE_FLAG_MATCH   ((uint8_t) 0x04)
 MAC mode bit 2: match TempKey.SourceFlag. More...
 
#define MAC_RSP_SIZE   SHA204_RSP_SIZE_MAX
 response size of MAC command More...
 
#define NONCE_COUNT_LONG   (39)
 Nonce command packet size for 32 bytes of data. More...
 
#define NONCE_COUNT_SHORT   (27)
 Nonce command packet size for 20 bytes of data. More...
 
#define NONCE_DELAY   (22)
 Nonce typical command delay. More...
 
#define NONCE_EXEC_MAX   (60)
 Nonce maximum execution time. More...
 
#define NONCE_INPUT_IDX   SHA204_DATA_IDX
 Nonce command index for input data. More...
 
#define NONCE_MODE_IDX   SHA204_PARAM1_IDX
 Nonce command index for mode. More...
 
#define NONCE_MODE_INVALID   ((uint8_t) 0x02)
 Nonce mode 2 is invalid. More...
 
#define NONCE_MODE_MASK   ((uint8_t) 3)
 Nonce mode bits 2 to 7 are 0. More...
 
#define NONCE_MODE_NO_SEED_UPDATE   ((uint8_t) 0x01)
 Nonce mode: do not update seed. More...
 
#define NONCE_MODE_PASSTHROUGH   ((uint8_t) 0x03)
 Nonce mode: pass-through. More...
 
#define NONCE_MODE_SEED_UPDATE   ((uint8_t) 0x00)
 Nonce mode: update seed. More...
 
#define NONCE_NUMIN_SIZE   (20)
 Nonce data length. More...
 
#define NONCE_NUMIN_SIZE_PASSTHROUGH   (32)
 Nonce data length in pass-through mode (mode = 3) More...
 
#define NONCE_PARAM2_IDX   SHA204_PARAM2_IDX
 Nonce command index for 2. parameter. More...
 
#define NONCE_RSP_SIZE_LONG   SHA204_RSP_SIZE_MAX
 response size of Nonce command More...
 
#define NONCE_RSP_SIZE_SHORT   SHA204_RSP_SIZE_MIN
 response size of Nonce command with mode[0:1] = 3 More...
 
#define PAUSE_COUNT   SHA204_CMD_SIZE_MIN
 Pause command packet size. More...
 
#define PAUSE_DELAY   ( 1)
 Pause typical command delay. More...
 
#define PAUSE_EXEC_MAX   ( 2)
 Pause maximum execution time. More...
 
#define PAUSE_PARAM2_IDX   SHA204_PARAM2_IDX
 Pause command index for 2. parameter. More...
 
#define PAUSE_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of Pause command More...
 
#define PAUSE_SELECT_IDX   SHA204_PARAM1_IDX
 Pause command index for Selector. More...
 
#define RANDOM_COUNT   SHA204_CMD_SIZE_MIN
 Random command packet size. More...
 
#define RANDOM_DELAY   (11)
 Random typical command delay. More...
 
#define RANDOM_EXEC_MAX   (50)
 Random maximum execution time. More...
 
#define RANDOM_MODE_IDX   SHA204_PARAM1_IDX
 Random command index for mode. More...
 
#define RANDOM_NO_SEED_UPDATE   ((uint8_t) 0x01)
 Random mode for no seed update. More...
 
#define RANDOM_PARAM2_IDX   SHA204_PARAM2_IDX
 Random command index for 2. parameter. More...
 
#define RANDOM_RSP_SIZE   SHA204_RSP_SIZE_MAX
 response size of Random command More...
 
#define RANDOM_SEED_UPDATE   ((uint8_t) 0x00)
 Random mode for automatic seed update. More...
 
#define READ_32_RSP_SIZE   SHA204_RSP_SIZE_MAX
 response size of Read command when reading 32 bytes More...
 
#define READ_4_RSP_SIZE   SHA204_RSP_SIZE_VAL
 response size of Read command when reading 4 bytes More...
 
#define READ_ADDR_IDX   SHA204_PARAM2_IDX
 Read command index for address. More...
 
#define READ_COUNT   SHA204_CMD_SIZE_MIN
 Read command packet size. More...
 
#define READ_DELAY   ( 1)
 Read typical command delay. More...
 
#define READ_EXEC_MAX   ( 4)
 Read maximum execution time. More...
 
#define READ_ZONE_IDX   SHA204_PARAM1_IDX
 Read command index for zone. More...
 
#define READ_ZONE_MASK   ((uint8_t) 0x83)
 Read zone bits 2 to 6 are 0. More...
 
#define READ_ZONE_MODE_32_BYTES   ((uint8_t) 0x80)
 Read mode: 32 bytes. More...
 
#define SHA204_ADDRESS_MASK   ( 0x007F)
 Address bit 7 to 15 are always 0. More...
 
#define SHA204_ADDRESS_MASK_CONFIG   ( 0x001F)
 Address bits 5 to 7 are 0 for Configuration zone. More...
 
#define SHA204_ADDRESS_MASK_OTP   ( 0x000F)
 Address bits 4 to 7 are 0 for OTP zone. More...
 
#define SHA204_CHECKMAC   ((uint8_t) 0x28)
 CheckMac command op-code. More...
 
#define SHA204_COUNT_IDX   ( 0)
 command packet index for count More...
 
#define SHA204_DATA_IDX   ( 5)
 command packet index for second parameter More...
 
#define SHA204_DERIVE_KEY   ((uint8_t) 0x1C)
 DeriveKey command op-code. More...
 
#define SHA204_DEVREV   ((uint8_t) 0x30)
 DevRev command op-code. More...
 
#define SHA204_GENDIG   ((uint8_t) 0x15)
 GenDig command op-code. More...
 
#define SHA204_HMAC   ((uint8_t) 0x11)
 HMAC command op-code. More...
 
#define SHA204_KEY_ID_MAX   ((uint8_t) 15)
 maximum value for key id More...
 
#define SHA204_LOCK   ((uint8_t) 0x17)
 Lock command op-code. More...
 
#define SHA204_MAC   ((uint8_t) 0x08)
 MAC command op-code. More...
 
#define SHA204_NONCE   ((uint8_t) 0x16)
 Nonce command op-code. More...
 
#define SHA204_OPCODE_IDX   ( 1)
 command packet index for op-code More...
 
#define SHA204_OTP_BLOCK_MAX   ((uint8_t) 1)
 maximum value for OTP block More...
 
#define SHA204_PARAM1_IDX   ( 2)
 command packet index for first parameter More...
 
#define SHA204_PARAM2_IDX   ( 3)
 command packet index for second parameter More...
 
#define SHA204_PAUSE   ((uint8_t) 0x01)
 Pause command op-code. More...
 
#define SHA204_RANDOM   ((uint8_t) 0x1B)
 Random command op-code. More...
 
#define SHA204_READ   ((uint8_t) 0x02)
 Read command op-code. More...
 
#define SHA204_RSP_SIZE_VAL   ((uint8_t) 7)
 size of response packet containing four bytes of data More...
 
#define SHA204_UPDATE_EXTRA   ((uint8_t) 0x20)
 UpdateExtra command op-code. More...
 
#define SHA204_WRITE   ((uint8_t) 0x12)
 Write command op-code. More...
 
#define SHA204_ZONE_ACCESS_32   ((uint8_t) 32)
 Read or write 32 bytes. More...
 
#define SHA204_ZONE_ACCESS_4   ((uint8_t) 4)
 Read or write 4 bytes. More...
 
#define SHA204_ZONE_CONFIG   ((uint8_t) 0x00)
 Configuration zone. More...
 
#define SHA204_ZONE_COUNT_FLAG   ((uint8_t) 0x80)
 Zone bit 7 set: Access 32 bytes, otherwise 4 bytes. More...
 
#define SHA204_ZONE_DATA   ((uint8_t) 0x02)
 Data zone. More...
 
#define SHA204_ZONE_MASK   ((uint8_t) 0x03)
 Zone mask. More...
 
#define SHA204_ZONE_OTP   ((uint8_t) 0x01)
 OTP (One Time Programming) zone. More...
 
#define UPDATE_CONFIG_BYTE_86   ((uint8_t) 0x01)
 UpdateExtra mode: update Config byte 86. More...
 
#define UPDATE_COUNT   SHA204_CMD_SIZE_MIN
 UpdateExtra command packet size. More...
 
#define UPDATE_DELAY   ( 8)
 UpdateExtra typical command delay. More...
 
#define UPDATE_EXEC_MAX   (12)
 UpdateExtra maximum execution time. More...
 
#define UPDATE_MODE_IDX   SHA204_PARAM1_IDX
 UpdateExtra command index for mode. More...
 
#define UPDATE_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of UpdateExtra command More...
 
#define UPDATE_VALUE_IDX   SHA204_PARAM2_IDX
 UpdateExtra command index for new value. More...
 
#define WRITE_ADDR_IDX   SHA204_PARAM2_IDX
 Write command index for address. More...
 
#define WRITE_COUNT_LONG   (39)
 Write command packet size with long data and no MAC. More...
 
#define WRITE_COUNT_LONG_MAC   (71)
 Write command packet size with long data and MAC. More...
 
#define WRITE_COUNT_SHORT   (11)
 Write command packet size with short data and no MAC. More...
 
#define WRITE_COUNT_SHORT_MAC   (43)
 Write command packet size with short data and MAC. More...
 
#define WRITE_DELAY   ( 4)
 Write typical command delay. More...
 
#define WRITE_EXEC_MAX   (42)
 Write maximum execution time. More...
 
#define WRITE_MAC_SIZE   (32)
 Write MAC size. More...
 
#define WRITE_MAC_VL_IDX   (37)
 Write command index for MAC following long data. More...
 
#define WRITE_MAC_VS_IDX   ( 9)
 Write command index for MAC following short data. More...
 
#define WRITE_RSP_SIZE   SHA204_RSP_SIZE_MIN
 response size of Write command More...
 
#define WRITE_VALUE_IDX   SHA204_DATA_IDX
 Write command index for data. More...
 
#define WRITE_ZONE_IDX   SHA204_PARAM1_IDX
 Write command index for zone. More...
 
#define WRITE_ZONE_MASK   ((uint8_t) 0xC1)
 Write zone bits 2 to 5 are 0. More...
 
#define WRITE_ZONE_WITH_MAC   ((uint8_t) 0x40)
 Write zone bit 6: write encrypted with MAC. More...
 

Functions

uint8_t sha204m_check_mac (struct sha204_check_mac_parameters *args)
 This function sends a CheckMAC command to the device and receives its response. More...
 
uint8_t sha204m_derive_key (struct sha204_derive_key_parameters *args)
 This function sends a DeriveKey command to the device and receives its response. More...
 
uint8_t sha204m_dev_rev (struct sha204_dev_rev_parameters *args)
 This function sends a DevRev command to the device and receives its response. More...
 
uint8_t sha204m_execute (struct sha204_command_parameters *args)
 This function creates a command packet, sends it, and receives its response. More...
 
uint8_t sha204m_gen_dig (struct sha204_gen_dig_parameters *args)
 This function sends a GenDig command to the device and receives its response. More...
 
uint8_t sha204m_hmac (struct sha204_hmac_parameters *args)
 This function sends an HMAC command to the device and receives its response. More...
 
uint8_t sha204m_lock (struct sha204_lock_parameters *args)
 This function sends a Lock command to the device and receives its response. More...
 
uint8_t sha204m_mac (struct sha204_mac_parameters *args)
 This function sends a MAC command to the device and receives its response. More...
 
uint8_t sha204m_nonce (struct sha204_nonce_parameters *args)
 This function sends a Nonce command to the device and receives its response. More...
 
uint8_t sha204m_pause (struct sha204_pause_parameters *args)
 This function sends a Pause command to SWI devices and receives a response from the selected device. More...
 
uint8_t sha204m_random (struct sha204_random_parameters *args)
 This function sends a Random command to the device and receives its response. More...
 
uint8_t sha204m_read (struct sha204_read_parameters *args)
 This function sends a Read command to the device and receives its response. More...
 
uint8_t sha204m_update_extra (struct sha204_update_extra_parameters *args)
 This function sends an UpdateExtra command to the device and receives its response. More...
 
uint8_t sha204m_write (struct sha204_write_parameters *args)
 This function sends a Write command to the device and receives its response. More...
 

#define CHECKMAC_CLIENT_CHALLENGE_IDX   SHA204_DATA_IDX

CheckMAC command index for client challenge.

Referenced by sha204m_check_mac().

#define CHECKMAC_CLIENT_CHALLENGE_SIZE   (32)

CheckMAC size of client challenge.

Referenced by sha204m_check_mac().

#define CHECKMAC_CLIENT_COMMAND_SIZE   ( 4)

CheckMAC size of client command header size inside "other data".

Referenced by main().

#define CHECKMAC_CLIENT_RESPONSE_IDX   (37)

CheckMAC command index for client response.

Referenced by sha204m_check_mac().

#define CHECKMAC_CLIENT_RESPONSE_SIZE   (32)

CheckMAC size of client response.

Referenced by sha204m_check_mac().

#define CHECKMAC_COUNT   (84)

CheckMAC command packet size.

Referenced by main(), and sha204m_check_mac().

#define CHECKMAC_DATA_IDX   (69)

CheckMAC command index for other data.

Referenced by sha204m_check_mac().

#define CHECKMAC_DELAY   (12)

CheckMAC typical command delay.

Referenced by sha204m_check_mac(), and sha204m_execute().

#define CHECKMAC_EXEC_MAX   (38)

CheckMAC maximum execution time.

Referenced by sha204m_check_mac(), and sha204m_execute().

#define CHECKMAC_KEYID_IDX   SHA204_PARAM2_IDX

CheckMAC command index for key identifier.

Referenced by sha204m_check_mac().

#define CHECKMAC_MODE_IDX   SHA204_PARAM1_IDX

CheckMAC command index for mode.

Referenced by sha204m_check_mac().

#define CHECKMAC_MODE_MASK   ((uint8_t) 0x27)

CheckMAC mode bits 3, 4, 6, and 7 are 0.

Referenced by sha204m_check_mac(), and sha204m_check_parameters().

#define CHECKMAC_OTHER_DATA_SIZE   (13)

CheckMAC size of "other data".

Referenced by main(), and sha204m_check_mac().

#define CHECKMAC_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of DeriveKey command

Referenced by sha204m_check_mac(), and sha204m_execute().

#define DERIVE_KEY_COUNT_LARGE   (39)

DeriveKey command packet size with MAC.

Referenced by sha204m_derive_key().

#define DERIVE_KEY_COUNT_SMALL   SHA204_CMD_SIZE_MIN

DeriveKey command packet size without MAC.

Referenced by sha204m_derive_key().

#define DERIVE_KEY_DELAY   (14)

DeriveKey typical command delay.

Referenced by sha204m_derive_key(), and sha204m_execute().

#define DERIVE_KEY_EXEC_MAX   (62)

DeriveKey maximum execution time.

Referenced by sha204m_derive_key(), and sha204m_execute().

#define DERIVE_KEY_MAC_IDX   SHA204_DATA_IDX

DeriveKey command index for optional MAC.

Referenced by sha204m_derive_key().

#define DERIVE_KEY_MAC_SIZE   (32)

DeriveKey MAC size.

Referenced by sha204m_derive_key().

#define DERIVE_KEY_RANDOM_FLAG   ((uint8_t) 4)

DeriveKey 1. parameter.

Referenced by sha204m_check_parameters(), and sha204m_derive_key().

#define DERIVE_KEY_RANDOM_IDX   SHA204_PARAM1_IDX

DeriveKey command index for random bit.

Referenced by sha204m_derive_key().

#define DERIVE_KEY_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of DeriveKey command

Referenced by sha204m_derive_key(), and sha204m_execute().

#define DERIVE_KEY_TARGETKEY_IDX   SHA204_PARAM2_IDX

DeriveKey command index for target slot.

Referenced by sha204m_derive_key().

#define DEVREV_COUNT   SHA204_CMD_SIZE_MIN

DevRev command packet size.

Referenced by sha204m_dev_rev().

#define DEVREV_DELAY   ( 1)

DevRev typical command delay.

Referenced by sha204m_dev_rev(), and sha204m_execute().

#define DEVREV_EXEC_MAX   ( 2)

DevRev maximum execution time.

Referenced by sha204m_dev_rev(), and sha204m_execute().

#define DEVREV_PARAM1_IDX   SHA204_PARAM1_IDX

DevRev command index for 1. parameter (ignored)

Referenced by sha204m_dev_rev().

#define DEVREV_PARAM2_IDX   SHA204_PARAM2_IDX

DevRev command index for 2. parameter (ignored)

Referenced by sha204m_dev_rev().

#define DEVREV_RSP_SIZE   SHA204_RSP_SIZE_VAL

response size of DevRev command returns 4 bytes

Referenced by sha204m_dev_rev(), and sha204m_execute().

#define GENDIG_COUNT   SHA204_CMD_SIZE_MIN

GenDig command packet size without "other data".

Referenced by sha204m_gen_dig().

#define GENDIG_COUNT_DATA   (11)

GenDig command packet size with "other data".

Referenced by sha204m_gen_dig().

#define GENDIG_DATA_IDX   SHA204_DATA_IDX

GenDig command index for optional data.

Referenced by sha204m_gen_dig().

#define GENDIG_DELAY   (11)

GenDig typical command delay.

Referenced by sha204m_execute(), and sha204m_gen_dig().

#define GENDIG_EXEC_MAX   (43)

GenDig maximum execution time.

Referenced by sha204m_execute(), and sha204m_gen_dig().

#define GENDIG_KEYID_IDX   SHA204_PARAM2_IDX

GenDig command index for key id.

Referenced by sha204m_gen_dig().

#define GENDIG_OTHER_DATA_SIZE   (4)

GenDig size of "other data".

Referenced by sha204m_gen_dig().

#define GENDIG_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of GenDig command

Referenced by sha204m_execute(), and sha204m_gen_dig().

#define GENDIG_ZONE_DATA   ((uint8_t) 2)

GenDig zone id data.

Referenced by sha204m_check_parameters(), and sha204m_gen_dig().

#define GENDIG_ZONE_IDX   SHA204_PARAM1_IDX

GenDig command index for zone.

Referenced by sha204m_gen_dig().

#define GENDIG_ZONE_OTP   ((uint8_t) 1)

GenDig zone id OTP.

Referenced by sha204m_check_parameters(), and sha204m_gen_dig().

#define HMAC_COUNT   SHA204_CMD_SIZE_MIN

HMAC command packet size.

Referenced by sha204m_hmac().

#define HMAC_DELAY   (27)

HMAC typical command delay.

Referenced by sha204m_execute(), and sha204m_hmac().

#define HMAC_EXEC_MAX   (69)

HMAC maximum execution time.

Referenced by sha204m_execute(), and sha204m_hmac().

#define HMAC_KEYID_IDX   SHA204_PARAM2_IDX

HMAC command index for key id.

Referenced by sha204m_hmac().

#define HMAC_MODE_IDX   SHA204_PARAM1_IDX

HMAC command index for mode.

Referenced by sha204m_hmac().

#define HMAC_MODE_MASK   ((uint8_t) 0x74)

HMAC mode bits 0, 1, 3, and 7 are 0.

Referenced by sha204m_check_parameters(), and sha204m_hmac().

#define HMAC_RSP_SIZE   SHA204_RSP_SIZE_MAX

response size of HMAC command

Referenced by sha204m_execute(), and sha204m_hmac().

#define LOCK_COUNT   SHA204_CMD_SIZE_MIN

Lock command packet size.

Referenced by sha204m_lock().

#define LOCK_DELAY   ( 5)

Lock typical command delay.

Referenced by sha204m_execute(), and sha204m_lock().

#define LOCK_EXEC_MAX   (24)

Lock maximum execution time.

Referenced by sha204m_execute(), and sha204m_lock().

#define LOCK_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of Lock command

Referenced by sha204m_execute(), and sha204m_lock().

#define LOCK_SUMMARY_IDX   SHA204_PARAM2_IDX

Lock command index for summary.

Referenced by sha204m_lock().

#define LOCK_ZONE_IDX   SHA204_PARAM1_IDX

Lock command index for zone.

Referenced by sha204m_lock().

#define LOCK_ZONE_MASK   (0x81)

Lock parameter 1 bits 2 to 6 are 0.

Referenced by sha204m_check_parameters(), and sha204m_lock().

#define LOCK_ZONE_NO_CONFIG   ((uint8_t) 0x01)

Lock zone is OTP or Data.

#define LOCK_ZONE_NO_CRC   ((uint8_t) 0x80)

Lock command: Ignore summary.

Referenced by sha204m_check_parameters(), and sha204m_lock().

#define MAC_CHALLENGE_IDX   SHA204_DATA_IDX

MAC command index for optional challenge.

Referenced by sha204m_mac().

#define MAC_CHALLENGE_SIZE   (32)

MAC size of challenge.

Referenced by main(), and sha204m_mac().

#define MAC_COUNT_LONG   (39)

MAC command packet size with challenge.

Referenced by sha204m_mac().

#define MAC_COUNT_SHORT   SHA204_CMD_SIZE_MIN

MAC command packet size without challenge.

Referenced by sha204m_mac().

#define MAC_DELAY   (12)

MAC typical command delay.

Referenced by sha204m_execute(), and sha204m_mac().

#define MAC_EXEC_MAX   (35)

MAC maximum execution time.

Referenced by sha204m_execute(), and sha204m_mac().

#define MAC_KEYID_IDX   SHA204_PARAM2_IDX

MAC command index for key id.

Referenced by sha204m_mac().

#define MAC_MODE_BLOCK1_TEMPKEY   ((uint8_t) 0x02)

MAC mode bit 1: first SHA block from TempKey.

#define MAC_MODE_BLOCK2_TEMPKEY   ((uint8_t) 0x01)

MAC mode bit 0: second SHA block from TempKey.

Referenced by sha204m_check_parameters(), and sha204m_mac().

#define MAC_MODE_IDX   SHA204_PARAM1_IDX

MAC command index for mode.

Referenced by sha204m_mac().

#define MAC_MODE_INCLUDE_OTP_64   ((uint8_t) 0x20)

MAC mode bit 5: include first 64 OTP bits.

#define MAC_MODE_INCLUDE_OTP_88   ((uint8_t) 0x10)

MAC mode bit 4: include first 88 OTP bits.

#define MAC_MODE_INCLUDE_SN   ((uint8_t) 0x50)

MAC mode bit 6: include serial number.

#define MAC_MODE_MASK   ((uint8_t) 0x77)

MAC mode bits 3 and 7 are 0.

Referenced by sha204m_check_parameters(), and sha204m_mac().

#define MAC_MODE_PASSTHROUGH   ((uint8_t) 0x07)

MAC mode bit 0-2: pass-through mode.

#define MAC_MODE_SOURCE_FLAG_MATCH   ((uint8_t) 0x04)

MAC mode bit 2: match TempKey.SourceFlag.

#define MAC_RSP_SIZE   SHA204_RSP_SIZE_MAX

response size of MAC command

Referenced by sha204m_execute(), and sha204m_mac().

#define NONCE_COUNT_LONG   (39)

Nonce command packet size for 32 bytes of data.

Referenced by sha204m_nonce().

#define NONCE_COUNT_SHORT   (27)

Nonce command packet size for 20 bytes of data.

Referenced by sha204m_nonce().

#define NONCE_DELAY   (22)

Nonce typical command delay.

Referenced by sha204m_execute(), and sha204m_nonce().

#define NONCE_EXEC_MAX   (60)

Nonce maximum execution time.

Referenced by sha204m_execute(), and sha204m_nonce().

#define NONCE_INPUT_IDX   SHA204_DATA_IDX

Nonce command index for input data.

Referenced by sha204m_nonce().

#define NONCE_MODE_IDX   SHA204_PARAM1_IDX

Nonce command index for mode.

Referenced by sha204m_nonce().

#define NONCE_MODE_INVALID   ((uint8_t) 0x02)

Nonce mode 2 is invalid.

Referenced by sha204m_check_parameters(), and sha204m_nonce().

#define NONCE_MODE_MASK   ((uint8_t) 3)

Nonce mode bits 2 to 7 are 0.

#define NONCE_MODE_NO_SEED_UPDATE   ((uint8_t) 0x01)

Nonce mode: do not update seed.

#define NONCE_MODE_PASSTHROUGH   ((uint8_t) 0x03)

Nonce mode: pass-through.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_nonce().

#define NONCE_MODE_SEED_UPDATE   ((uint8_t) 0x00)

Nonce mode: update seed.

#define NONCE_NUMIN_SIZE   (20)

Nonce data length.

Referenced by sha204m_nonce().

#define NONCE_NUMIN_SIZE_PASSTHROUGH   (32)

Nonce data length in pass-through mode (mode = 3)

Referenced by sha204m_nonce().

#define NONCE_PARAM2_IDX   SHA204_PARAM2_IDX

Nonce command index for 2. parameter.

Referenced by sha204m_nonce().

#define NONCE_RSP_SIZE_LONG   SHA204_RSP_SIZE_MAX

response size of Nonce command

Referenced by sha204m_execute(), and sha204m_nonce().

#define NONCE_RSP_SIZE_SHORT   SHA204_RSP_SIZE_MIN

response size of Nonce command with mode[0:1] = 3

Referenced by sha204m_execute(), and sha204m_nonce().

#define PAUSE_COUNT   SHA204_CMD_SIZE_MIN

Pause command packet size.

Referenced by sha204m_pause().

#define PAUSE_DELAY   ( 1)

Pause typical command delay.

Referenced by sha204m_execute(), and sha204m_pause().

#define PAUSE_EXEC_MAX   ( 2)

Pause maximum execution time.

Referenced by sha204m_execute(), and sha204m_pause().

#define PAUSE_PARAM2_IDX   SHA204_PARAM2_IDX

Pause command index for 2. parameter.

Referenced by sha204m_pause().

#define PAUSE_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of Pause command

Referenced by sha204m_execute(), and sha204m_pause().

#define PAUSE_SELECT_IDX   SHA204_PARAM1_IDX

Pause command index for Selector.

Referenced by sha204m_pause().

#define RANDOM_COUNT   SHA204_CMD_SIZE_MIN

Random command packet size.

Referenced by sha204m_random().

#define RANDOM_DELAY   (11)

Random typical command delay.

Referenced by sha204m_execute(), and sha204m_random().

#define RANDOM_EXEC_MAX   (50)

Random maximum execution time.

Referenced by sha204m_execute(), and sha204m_random().

#define RANDOM_MODE_IDX   SHA204_PARAM1_IDX

Random command index for mode.

Referenced by sha204m_random().

#define RANDOM_NO_SEED_UPDATE   ((uint8_t) 0x01)

Random mode for no seed update.

Referenced by sha204m_check_parameters(), and sha204m_random().

#define RANDOM_PARAM2_IDX   SHA204_PARAM2_IDX

Random command index for 2. parameter.

Referenced by sha204m_random().

#define RANDOM_RSP_SIZE   SHA204_RSP_SIZE_MAX

response size of Random command

Referenced by sha204m_execute(), and sha204m_random().

#define RANDOM_SEED_UPDATE   ((uint8_t) 0x00)

Random mode for automatic seed update.

Referenced by sha204m_random().

#define READ_32_RSP_SIZE   SHA204_RSP_SIZE_MAX

response size of Read command when reading 32 bytes

Referenced by sha204m_execute(), and sha204m_read().

#define READ_4_RSP_SIZE   SHA204_RSP_SIZE_VAL

response size of Read command when reading 4 bytes

Referenced by sha204m_execute(), and sha204m_read().

#define READ_ADDR_IDX   SHA204_PARAM2_IDX

Read command index for address.

Referenced by sha204m_read().

#define READ_COUNT   SHA204_CMD_SIZE_MIN

Read command packet size.

Referenced by sha204m_read().

#define READ_DELAY   ( 1)

Read typical command delay.

Referenced by sha204m_execute(), and sha204m_read().

#define READ_EXEC_MAX   ( 4)

Read maximum execution time.

Referenced by sha204m_execute(), and sha204m_read().

#define READ_ZONE_IDX   SHA204_PARAM1_IDX

Read command index for zone.

Referenced by sha204m_read().

#define READ_ZONE_MASK   ((uint8_t) 0x83)

Read zone bits 2 to 6 are 0.

Referenced by sha204m_check_parameters(), and sha204m_read().

#define READ_ZONE_MODE_32_BYTES   ((uint8_t) 0x80)

Read mode: 32 bytes.

Referenced by sha204m_check_parameters(), and sha204m_read().

#define SHA204_ADDRESS_MASK   ( 0x007F)

Address bit 7 to 15 are always 0.

Referenced by sha204m_read(), and sha204m_write().

#define SHA204_ADDRESS_MASK_CONFIG   ( 0x001F)

Address bits 5 to 7 are 0 for Configuration zone.

Referenced by sha204m_read(), and sha204m_write().

#define SHA204_ADDRESS_MASK_OTP   ( 0x000F)

Address bits 4 to 7 are 0 for OTP zone.

Referenced by sha204m_read(), and sha204m_write().

#define SHA204_CHECKMAC   ((uint8_t) 0x28)

CheckMac command op-code.

Todo:
Create doxygen groups.

Referenced by sha204m_check_mac(), sha204m_check_parameters(), and sha204m_execute().

#define SHA204_DATA_IDX   ( 5)

command packet index for second parameter

#define SHA204_DERIVE_KEY   ((uint8_t) 0x1C)

DeriveKey command op-code.

Referenced by sha204m_check_parameters(), sha204m_derive_key(), and sha204m_execute().

#define SHA204_DEVREV   ((uint8_t) 0x30)

DevRev command op-code.

Referenced by sha204m_check_parameters(), sha204m_dev_rev(), and sha204m_execute().

#define SHA204_GENDIG   ((uint8_t) 0x15)

GenDig command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_gen_dig().

#define SHA204_HMAC   ((uint8_t) 0x11)

HMAC command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_hmac().

#define SHA204_KEY_ID_MAX   ((uint8_t) 15)
#define SHA204_LOCK   ((uint8_t) 0x17)

Lock command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_lock().

#define SHA204_MAC   ((uint8_t) 0x08)

MAC command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_mac().

#define SHA204_NONCE   ((uint8_t) 0x16)

Nonce command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_nonce().

#define SHA204_OTP_BLOCK_MAX   ((uint8_t) 1)

maximum value for OTP block

Referenced by sha204m_gen_dig().

#define SHA204_PARAM1_IDX   ( 2)

command packet index for first parameter

#define SHA204_PARAM2_IDX   ( 3)

command packet index for second parameter

#define SHA204_PAUSE   ((uint8_t) 0x01)

Pause command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_pause().

#define SHA204_RANDOM   ((uint8_t) 0x1B)

Random command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_random().

#define SHA204_READ   ((uint8_t) 0x02)

Read command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_read().

#define SHA204_RSP_SIZE_VAL   ((uint8_t) 7)

size of response packet containing four bytes of data

#define SHA204_UPDATE_EXTRA   ((uint8_t) 0x20)

UpdateExtra command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_update_extra().

#define SHA204_WRITE   ((uint8_t) 0x12)

Write command op-code.

Referenced by sha204m_check_parameters(), sha204m_execute(), and sha204m_write().

#define SHA204_ZONE_ACCESS_32   ((uint8_t) 32)

Read or write 32 bytes.

Referenced by sha204m_write().

#define SHA204_ZONE_ACCESS_4   ((uint8_t) 4)

Read or write 4 bytes.

Referenced by sha204m_write().

#define SHA204_ZONE_CONFIG   ((uint8_t) 0x00)

Configuration zone.

Referenced by sha204m_read(), and sha204m_write().

#define SHA204_ZONE_COUNT_FLAG   ((uint8_t) 0x80)

Zone bit 7 set: Access 32 bytes, otherwise 4 bytes.

Referenced by sha204m_execute(), sha204m_read(), and sha204m_write().

#define SHA204_ZONE_DATA   ((uint8_t) 0x02)

Data zone.

Referenced by sha204m_read(), and sha204m_write().

#define SHA204_ZONE_MASK   ((uint8_t) 0x03)

Zone mask.

Referenced by sha204m_read(), and sha204m_write().

#define SHA204_ZONE_OTP   ((uint8_t) 0x01)

OTP (One Time Programming) zone.

Referenced by sha204m_check_parameters(), sha204m_read(), and sha204m_write().

#define UPDATE_CONFIG_BYTE_86   ((uint8_t) 0x01)

UpdateExtra mode: update Config byte 86.

Referenced by sha204m_check_parameters(), and sha204m_update_extra().

#define UPDATE_COUNT   SHA204_CMD_SIZE_MIN

UpdateExtra command packet size.

Referenced by sha204m_update_extra().

#define UPDATE_DELAY   ( 8)

UpdateExtra typical command delay.

Referenced by sha204m_execute(), and sha204m_update_extra().

#define UPDATE_EXEC_MAX   (12)

UpdateExtra maximum execution time.

Referenced by sha204m_execute(), and sha204m_update_extra().

#define UPDATE_MODE_IDX   SHA204_PARAM1_IDX

UpdateExtra command index for mode.

Referenced by sha204m_update_extra().

#define UPDATE_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of UpdateExtra command

Referenced by sha204m_execute(), and sha204m_update_extra().

#define UPDATE_VALUE_IDX   SHA204_PARAM2_IDX

UpdateExtra command index for new value.

Referenced by sha204m_update_extra().

#define WRITE_ADDR_IDX   SHA204_PARAM2_IDX

Write command index for address.

#define WRITE_COUNT_LONG   (39)

Write command packet size with long data and no MAC.

#define WRITE_COUNT_LONG_MAC   (71)

Write command packet size with long data and MAC.

#define WRITE_COUNT_SHORT   (11)

Write command packet size with short data and no MAC.

#define WRITE_COUNT_SHORT_MAC   (43)

Write command packet size with short data and MAC.

#define WRITE_DELAY   ( 4)

Write typical command delay.

Referenced by sha204m_execute(), and sha204m_write().

#define WRITE_EXEC_MAX   (42)

Write maximum execution time.

Referenced by sha204m_execute(), and sha204m_write().

#define WRITE_MAC_SIZE   (32)

Write MAC size.

Referenced by sha204m_write().

#define WRITE_MAC_VL_IDX   (37)

Write command index for MAC following long data.

#define WRITE_MAC_VS_IDX   ( 9)

Write command index for MAC following short data.

#define WRITE_RSP_SIZE   SHA204_RSP_SIZE_MIN

response size of Write command

Referenced by sha204m_execute(), and sha204m_write().

#define WRITE_VALUE_IDX   SHA204_DATA_IDX

Write command index for data.

#define WRITE_ZONE_IDX   SHA204_PARAM1_IDX

Write command index for zone.

#define WRITE_ZONE_MASK   ((uint8_t) 0xC1)

Write zone bits 2 to 5 are 0.

Referenced by sha204m_check_parameters(), and sha204m_write().

#define WRITE_ZONE_WITH_MAC   ((uint8_t) 0x40)

Write zone bit 6: write encrypted with MAC.