Microchip® Advanced Software Framework

conf_spi_master.h File Reference

Spi Master configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_SPI_MASTER_BITS_PER_TRANSFER   8
 Default Configuration of SPI Master Bits per Transfer Definition. More...
 
#define CONFIG_SPI_MASTER_DELAY_BCS   0x00
 Default Configuration of SPI Master Delay BCS. More...
 
#define CONFIG_SPI_MASTER_DELAY_BCT   0x00
 Default Configuration of SPI Master Delay BCT. More...
 
#define CONFIG_SPI_MASTER_DELAY_BS   0x00
 Default Configuration of SPI Master Delay BS. More...
 

#define CONFIG_SPI_MASTER_BITS_PER_TRANSFER   8

Default Configuration of SPI Master Bits per Transfer Definition.

Referenced by spi_master_setup_device().

#define CONFIG_SPI_MASTER_DELAY_BCS   0x00

Default Configuration of SPI Master Delay BCS.

Referenced by spi_master_init().

#define CONFIG_SPI_MASTER_DELAY_BCT   0x00

Default Configuration of SPI Master Delay BCT.

Referenced by spi_master_setup_device().

#define CONFIG_SPI_MASTER_DELAY_BS   0x00

Default Configuration of SPI Master Delay BS.

Referenced by spi_master_setup_device().