Microchip® Advanced Software Framework

conf_ssd1306.h File Reference

SSD1306 display controller driver configuration file.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define SSD1306_CLOCK_SPEED   UG_2832HSWEG04_BAUDRATE
 
#define SSD1306_CS_PIN   UG_2832HSWEG04_SS
 
#define SSD1306_DC_PIN   UG_2832HSWEG04_DATA_CMD_GPIO
 
#define SSD1306_DISPLAY_CONTRAST_MAX   40
 
#define SSD1306_DISPLAY_CONTRAST_MIN   30
 
#define SSD1306_RES_PIN   UG_2832HSWEG04_RESET_GPIO
 
#define SSD1306_SPI   SPI
 
#define SSD1306_SPI_INTERFACE
 

#define SSD1306_CLOCK_SPEED   UG_2832HSWEG04_BAUDRATE

Referenced by ssd1306_interface_init().

#define SSD1306_DC_PIN   UG_2832HSWEG04_DATA_CMD_GPIO

Referenced by ssd1306_write_data().

#define SSD1306_DISPLAY_CONTRAST_MAX   40
#define SSD1306_DISPLAY_CONTRAST_MIN   30
#define SSD1306_RES_PIN   UG_2832HSWEG04_RESET_GPIO

Referenced by ssd1306_hard_reset().

#define SSD1306_SPI   SPI
#define SSD1306_SPI_INTERFACE