Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*at45dbx.cManagement of the AT45DBX data flash driver through SPI
o*at45dbx.hManagement of the AT45DBX DataFlash component
o*at45dbx_hal_spi.hConnection of the AT45DBX DataFlash to SPI interface driver
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_at45dbx.h
o*conf_board.hBoard configuration
o*conf_clock.hClock system configuration
o*conf_spi_master.hSpi Master configuration
o*conf_test.h
o*conf_usart_serial.h
o*evk1104.h
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a3_a4/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.cEVK1104 board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*led.c
o*led.h
o*mrepeat.h
o*osc.hOscillator management
o*uc3a3_a4/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3a3_a4/pll.hChip-specific PLL definitions
o*preprocessor.h
o*read.cSystem-specific implementation of the _read function used by the standard library
o*serial.hSerial Mode management
o*spi.c
o*spi.h
o*spi_master.c
o*spi_master.hSPI Master Mode management
o*uc3_spi/spi_master.h
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.h
o*suite.cTest suite core functionality
o*suite.hTest suite core declarations
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a3_a4/sysclk.hChip-specific system clock management functions
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*unit_tests.cAT45dbx DataFlash Component Unit Test
o*usart.c
o*usart.h
o*usart_serial.cUSART Serial driver functions
o*usart_serial.hUsart Serial driver for AVR UC3
\*write.cSystem-specific implementation of the _write function used by the standard library