#include "compiler.h"
#include "evk1105.h"
#include "conf_board.h"
#include "gpio.h"
#include "board.h"
Macros | |
#define | AT45DBX_ENABLE_NPCS_PIN(npcs, unused) {AT45DBX_SPI_NPCS##npcs##_PIN, AT45DBX_SPI_NPCS##npcs##_FUNCTION}, |
#define | AT45DBX_MEM_CNT 1 |
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |
#define AT45DBX_ENABLE_NPCS_PIN | ( | npcs, | |
unused | |||
) | {AT45DBX_SPI_NPCS##npcs##_PIN, AT45DBX_SPI_NPCS##npcs##_FUNCTION}, |
Referenced by board_init().
#define AT45DBX_MEM_CNT 1 |