Input parameters when initializing the TWIHS module mode.
#include <twihs.h>
Data Fields | |
uint8_t | chip |
The desired address. More... | |
uint32_t | master_clk |
MCK for TWIHS. More... | |
uint8_t | smbus |
SMBUS mode (set 1 to use SMBUS quick command, otherwise don't). More... | |
uint32_t | speed |
The baud rate of the TWIHS bus. More... | |
uint8_t twihs_options::chip |
The desired address.
uint32_t twihs_options::master_clk |
MCK for TWIHS.
Referenced by main(), twihs_master_init(), and twihs_master_setup().
uint8_t twihs_options::smbus |
SMBUS mode (set 1 to use SMBUS quick command, otherwise don't).
Referenced by twihs_master_setup().
uint32_t twihs_options::speed |
The baud rate of the TWIHS bus.
Referenced by main(), and twihs_master_init().