Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCblock_status
oCdma_transfer_descriptor_tDMA transfer descriptor structure, otherwise known as a Linked List Item (LLI)
oCgenclk_configHardware representation of a set of generic clock parameters
oCnand_flash_eccNAND Flash ECC layer is called by upper layer, it will call the raw layer to do write/read operations, and do ECC check to the write/read result, it then will feedback the ECC check result to the upper layer
oCnand_flash_management
oCnand_flash_map
oCnand_flash_model
oCnand_flash_rawThe raw NAND Flash layer drives hardware-specific Bus Read and Bus Write operations to communicate with the NAND Flash device
oCnand_flash_spare_scheme
oCnand_flash_translation
oCpll_configHardware-specific representation of PLL configuration
oCs_interrupt_sourceDescribes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler
oCsam_uart_optOption list for UART peripheral initialization
oCsam_usart_opt_t
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCtLED_DESCRIPTOR
oCuart_config_optical
oCuart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_opt_t
\Cusart_spi_opt_t