![]() | |
![]() | The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions |
![]() | Receiver Transmitter (USART) |
![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | |
![]() ![]() | Compiler abstraction layer and code utilities for AT91SAM |
![]() ![]() ![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() ![]() | |
![]() ![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() ![]() | |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management |
![]() | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
![]() | See Quick start guide for Serial Interface service |
![]() | Transmitter (USART) |
![]() | SD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group) |
![]() ![]() | |
![]() | This driver interfaces the HSMCI module |
![]() ![]() | (HSMCI) implementation |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the the Peripheral Direct Memory Access (DMA) Controller (PDC) module |
![]() | See Quick start guide for the common IOPORT service |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |