XDMA config register for channel.
#include <xdmac.h>
Data Fields | |
uint32_t | mbr_bc |
Block Control Member. More... | |
uint32_t | mbr_cfg |
Configuration Register. More... | |
uint32_t | mbr_da |
Destination Address Member. More... | |
uint32_t | mbr_ds |
Data Stride Member. More... | |
uint32_t | mbr_dus |
Destination Microblock Stride Member. More... | |
uint32_t | mbr_sa |
Source Address Member. More... | |
uint32_t | mbr_sus |
Source Microblock Stride Member. More... | |
uint32_t | mbr_ubc |
Microblock Control Member. More... | |
uint32_t xdmac_channel_config_t::mbr_bc |
Block Control Member.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_cfg |
Configuration Register.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_da |
Destination Address Member.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_ds |
Data Stride Member.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_dus |
Destination Microblock Stride Member.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_sa |
Source Address Member.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_sus |
Source Microblock Stride Member.
Referenced by xdmac_configure_transfer().
uint32_t xdmac_channel_config_t::mbr_ubc |
Microblock Control Member.
Referenced by xdmac_configure_transfer().