Board configuration.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_SD_MMC_HSMCI |
Enable SD MMC interface pins through HSMCI. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Define to avoid disabling the watchdog at startup. More... | |
#define | CONSOLE_UART_ID ID_UART1 |
USART Hw ID used by the console (UART1). More... | |
#define CONF_BOARD_SD_MMC_HSMCI |
Enable SD MMC interface pins through HSMCI.
#define CONF_BOARD_UART_CONSOLE |
Define to avoid disabling the watchdog at startup.
Enable COM Port.
#define CONSOLE_UART_ID ID_UART1 |
USART Hw ID used by the console (UART1).