![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | SD/MMC stack configuration file |
![]() ![]() | Unit test configuration |
![]() ![]() | USART Serial configuration |
![]() ![]() | |
![]() ![]() | Common Delay Service |
![]() ![]() | |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | EVK1104 board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | UC3 architecture specific IOPORT service implementation header file |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | UC3 MCI driver |
![]() ![]() | UC3 MCI driver |
![]() ![]() | |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | Common SD/MMC stack |
![]() ![]() | Common SD/MMC stack header file |
![]() ![]() | SD/MMC protocol definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |
![]() ![]() | SD/MMC card unit tests |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | USART Serial driver functions |
![]() ![]() | Usart Serial driver for AVR UC3 |
![]() ![]() | System-specific implementation of the _write function used by the standard library |