Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 1234567]
oPower Management Controller (PMC)
oUniversal Asynchronous Receiver Transceiver (UART)The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oImplementation of SD/MMC/SDIO Stack
|oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
||oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|||oAVR UC3 parts
||||\AVR XMEGA parts
|||| \megaAVR parts
||||  \SAM parts
|||oAVR XMEGA parts
||||\megaAVR parts
|||| \SAM parts
|||omegaAVR parts
||||\SAM parts
|||\SAM parts
||oPreprocessor - Token Paste
||oPreprocessor - Stringize
||\Preprocessor - Macro Repeat
|oPreprocessor - Token Paste
|oPreprocessor - Stringize
|oPreprocessor - Macro Repeat
|\Test Suite FrameworkThis module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites
| \Global interrupt managementThis is a driver for global enabling and disabling of interrupts
|  \Deprecated interrupt definitions
oPeripheral Parallel Input/Output (PIO) Controller
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (SAM3A)
oPower Manager (PM)This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
oSD/MMC/SDIO common stackSD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group)
|\SD/MMC Protocol Definition
oHigh Speed MultiMedia Card Interface (HSMCI)This driver interfaces the HSMCI module
|\High Speed MultiMedia Card Interface(HSMCI) implementation
oSAM3A/3U/3X/4E DMA Controller (DMAC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Direct Memory Access DMA Controller (DMAC) functionality
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\General Purpose Input/OutputThis is the common API for GPIO