Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Implementation of SD/MMC/SDIO Stack

Modules

 Compiler abstraction layer and code utilities
 Compiler abstraction layer and code utilities for AT91SAM.
 
 Preprocessor - Token Paste
 
 Preprocessor - Stringize
 
 Preprocessor - Macro Repeat
 
 Test Suite Framework
 This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites.
 

Data Structures

struct  sd_mmc_card
 SD/MMC card information structure. More...
 

Files

file  compiler.h
 Commonly used includes, types and macros.
 
file  parts.h
 Atmel part identification macros.
 
file  parts.h
 Atmel part identification macros.
 
file  pmc.h
 Power Management Controller (PMC) driver for SAM.
 
file  suite.h
 Test suite core declarations.
 
file  tpaste.h
 Preprocessor token pasting utils.
 

Macros

#define driver   hsmci
 
#define driver_adtc_start   ATPASTE2(driver, _adtc_start)
 
#define driver_adtc_stop   ATPASTE2(driver, _send_cmd)
 
#define driver_deselect_device   ATPASTE2(driver, _deselect_device)
 
#define driver_get_bus_width   ATPASTE2(driver, _get_bus_width)
 
#define driver_get_response   ATPASTE2(driver, _get_response)
 
#define driver_get_response_128   ATPASTE2(driver, _get_response_128)
 
#define driver_init   ATPASTE2(driver, _init)
 
#define driver_is_high_speed_capable   ATPASTE2(driver, _is_high_speed_capable)
 
#define driver_read_word   ATPASTE2(driver, _read_word)
 
#define driver_select_device   ATPASTE2(driver, _select_device)
 
#define driver_send_clock   ATPASTE2(driver, _send_clock)
 
#define driver_send_cmd   ATPASTE2(driver, _send_cmd)
 
#define driver_start_read_blocks   ATPASTE2(driver, _start_read_blocks)
 
#define driver_start_write_blocks   ATPASTE2(driver, _start_write_blocks)
 
#define driver_wait_end_of_read_blocks   ATPASTE2(driver, _wait_end_of_read_blocks)
 
#define driver_wait_end_of_write_blocks   ATPASTE2(driver, _wait_end_of_write_blocks)
 
#define driver_write_word   ATPASTE2(driver, _write_word)
 
#define IS_SDIO()   (sd_mmc_card->type & CARD_TYPE_SDIO)
 
#define sd_mmc_debug(...)
 
#define sd_mmc_is_mci()   (!sd_mmc_is_spi())
 
#define sd_mmc_is_spi()   false
 
#define SD_MMC_MCI_MEM_CNT   0
 
#define SD_MMC_MEM_CNT   SD_MMC_HSMCI_MEM_CNT
 
#define SD_MMC_SPI_MEM_CNT   0
 
#define SD_MMC_VOLTAGE_SUPPORT
 This SD MMC stack supports only the high voltage. More...
 

Enumerations

enum  card_state {
  SD_MMC_CARD_STATE_READY = 0,
  SD_MMC_CARD_STATE_DEBOUNCE = 1,
  SD_MMC_CARD_STATE_INIT = 2,
  SD_MMC_CARD_STATE_UNUSABLE = 3,
  SD_MMC_CARD_STATE_NO_CARD = 4
}
 SD/MMC card states. More...
 

Variables

uint8_t sd_mmc_card::bus_width
 Number of DATA lin on bus (MCI only) More...
 
uint32_t sd_mmc_card::capacity
 Card capacity in KBytes. More...
 
uint32_t sd_mmc_card::cd_gpio
 Card detect GPIO. More...
 
uint32_t sd_mmc_card::clock
 Card access clock. More...
 
uint8_t sd_mmc_card::csd [CSD_REG_BSIZE]
 CSD register. More...
 
uint8_t sd_mmc_card::high_speed
 High speed card (1) More...
 
const uint32_t mmc_trans_multipliers [16]
 MMC transfer multiplier factor codes (1/10) list. More...
 
uint16_t sd_mmc_card::rca
 Relative card address. More...
 
static struct sd_mmc_cardsd_mmc_card
 Pointer on current slot configurated. More...
 
static struct sd_mmc_card sd_mmc_cards [SD_MMC_MEM_CNT]
 SD/MMC card list Note: Initialize card detect pin fields if present. More...
 
static uint16_t sd_mmc_nb_block_remaining = 0
 Number of block remaining to read or write on the current transfer. More...
 
static uint16_t sd_mmc_nb_block_to_tranfer = 0
 Number of block to read or write on the current transfer. More...
 
static uint8_t sd_mmc_slot_sel
 Index of current slot configurated. More...
 
const uint32_t sd_mmc_trans_units [7]
 SD/MMC transfer rate unit codes (10K) list. More...
 
const uint32_t sd_trans_multipliers [16]
 SD transfer multiplier factor codes (1/10) list. More...
 
enum card_state sd_mmc_card::state
 Card state. More...
 
card_type_t sd_mmc_card::type
 Card type. More...
 
card_version_t sd_mmc_card::version
 Card version. More...
 

MMC, SD and SDIO commands process

static bool mmc_spi_op_cond (void)
 Sends operation condition command and read OCR (SPI only) More...
 
static bool mmc_mci_op_cond (void)
 Sends operation condition command and read OCR (MCI only) More...
 
static bool sd_spi_op_cond (uint8_t v2)
 Ask to all cards to send their operations conditions (SPI only). More...
 
static bool sd_mci_op_cond (uint8_t v2)
 Ask to all cards to send their operations conditions (MCI only). More...
 
static bool sdio_op_cond (void)
 Try to get the SDIO card's operating condition. More...
 
static bool sdio_get_max_speed (void)
 Get SDIO max transfer speed in Hz. More...
 
static bool sdio_cmd52_set_bus_width (void)
 CMD52 for SDIO - Switches the bus width mode to 4. More...
 
static bool sdio_cmd52_set_high_speed (void)
 CMD52 for SDIO - Enable the high speed mode. More...
 
static bool sd_cm6_set_high_speed (void)
 CMD6 for SD - Switch card in high speed mode. More...
 
static bool mmc_cmd6_set_bus_width (uint8_t bus_width)
 CMD6 for MMC - Switches the bus width mode. More...
 
static bool mmc_cmd6_set_high_speed (void)
 CMD6 for MMC - Switches in high speed mode. More...
 
static bool sd_cmd8 (uint8_t *v2)
 CMD8 for SD card - Send Interface Condition Command. More...
 
static bool mmc_cmd8 (uint8_t *b_authorize_high_speed)
 CMD8 - The card sends its EXT_CSD register as a block of data. More...
 
static bool sd_mmc_cmd9_spi (void)
 CMD9: Addressed card sends its card-specific data (CSD) on the CMD line spi. More...
 
static bool sd_mmc_cmd9_mci (void)
 CMD9: Addressed card sends its card-specific data (CSD) on the CMD line mci. More...
 
static void mmc_decode_csd (void)
 Decodes MMC CSD register. More...
 
static void sd_decode_csd (void)
 Decodes SD CSD register. More...
 
static bool sd_mmc_cmd13 (void)
 CMD13 - Addressed card sends its status register. More...
 
static bool sdio_cmd52 (uint8_t rw_flag, uint8_t func_nb, uint32_t reg_addr, uint8_t rd_after_wr, uint8_t *io_data)
 CMD52 - SDIO IO_RW_DIRECT command. More...
 
static bool sdio_cmd53 (uint8_t rw_flag, uint8_t func_nb, uint32_t reg_addr, uint8_t inc_addr, uint32_t size, bool access_block)
 CMD53 - SDIO IO_RW_EXTENDED command This implementation support only the SDIO multi-byte transfer mode which is similar to the single block transfer on memory. More...
 
static bool sd_acmd6 (void)
 ACMD6 - Define the data bus width to 4 bits bus. More...
 
static bool sd_acmd51 (void)
 ACMD51 - Read the SD Configuration Register. More...
 

Internal function to process the initialization and install

static sd_mmc_err_t sd_mmc_select_slot (uint8_t slot)
 Select a card slot and initialize the associated driver. More...
 
static void sd_mmc_configure_slot (void)
 Configures the driver with the selected card configuration. More...
 
static void sd_mmc_deselect_slot (void)
 Deselect the current card slot. More...
 
static bool sd_mmc_spi_card_init (void)
 Initialize the SD card in SPI mode. More...
 
static bool sd_mmc_mci_card_init (void)
 Initialize the SD card in MCI mode. More...
 
static bool sd_mmc_spi_install_mmc (void)
 Initialize the MMC card in SPI mode. More...
 
static bool sd_mmc_mci_install_mmc (void)
 Initialize the MMC card in MCI mode. More...
 

Internal functions to manage a large timeout after a card insertion

static t_cpu_time timer
 
static bool sd_mmc_sam_systick_used
 
#define SD_MMC_START_TIMEOUT()   delay_ms(SD_MMC_DEBOUNCE_TIMEOUT)
 
#define SD_MMC_IS_TIMEOUT()   true
 
#define SD_MMC_STOP_TIMEOUT()
 
#define SD_MMC_DEBOUNCE_TIMEOUT   1000
 
#define SD_MMC_START_TIMEOUT()   cpu_set_timeout(cpu_ms_2_cy(SD_MMC_DEBOUNCE_TIMEOUT, sysclk_get_cpu_hz()), &timer)
 
#define SD_MMC_IS_TIMEOUT()   cpu_is_timeout(&timer)
 
#define SD_MMC_STOP_TIMEOUT()
 

#define driver   hsmci
#define driver_adtc_stop   ATPASTE2(driver, _send_cmd)
#define driver_deselect_device   ATPASTE2(driver, _deselect_device)

Referenced by sd_mmc_deselect_slot().

#define driver_get_bus_width   ATPASTE2(driver, _get_bus_width)
#define driver_get_response_128   ATPASTE2(driver, _get_response_128)

Referenced by sd_mmc_cmd9_mci().

#define driver_init   ATPASTE2(driver, _init)
#define driver_is_high_speed_capable   ATPASTE2(driver, _is_high_speed_capable)
#define driver_read_word   ATPASTE2(driver, _read_word)

Referenced by mmc_cmd8().

#define driver_select_device   ATPASTE2(driver, _select_device)

Referenced by sd_mmc_configure_slot().

#define driver_send_clock   ATPASTE2(driver, _send_clock)
#define driver_start_read_blocks   ATPASTE2(driver, _start_read_blocks)
#define driver_start_write_blocks   ATPASTE2(driver, _start_write_blocks)
#define driver_wait_end_of_read_blocks   ATPASTE2(driver, _wait_end_of_read_blocks)
#define driver_wait_end_of_write_blocks   ATPASTE2(driver, _wait_end_of_write_blocks)
#define driver_write_word   ATPASTE2(driver, _write_word)
#define IS_SDIO ( )    (sd_mmc_card->type & CARD_TYPE_SDIO)
#define SD_MMC_DEBOUNCE_TIMEOUT   1000
#define sd_mmc_is_spi ( )    false

Referenced by sd_mmc_check(), and sd_mmc_cmd13().

static bool SD_MMC_IS_TIMEOUT (   void)    true
inline

Referenced by sd_mmc_select_slot().

#define SD_MMC_IS_TIMEOUT ( )    cpu_is_timeout(&timer)
#define SD_MMC_MCI_MEM_CNT   0
#define SD_MMC_MEM_CNT   SD_MMC_HSMCI_MEM_CNT
#define SD_MMC_SPI_MEM_CNT   0
static void SD_MMC_START_TIMEOUT (   void)    delay_ms(SD_MMC_DEBOUNCE_TIMEOUT)
inline

Referenced by sd_mmc_select_slot().

#define SD_MMC_START_TIMEOUT ( )    cpu_set_timeout(cpu_ms_2_cy(SD_MMC_DEBOUNCE_TIMEOUT, sysclk_get_cpu_hz()), &timer)
static void SD_MMC_STOP_TIMEOUT (   void)
inline

Referenced by sd_mmc_select_slot().

#define SD_MMC_STOP_TIMEOUT ( )
#define SD_MMC_VOLTAGE_SUPPORT
Value:
#define OCR_VDD_30_31
Definition: sd_mmc_protocol.h:740
#define OCR_VDD_32_33
Definition: sd_mmc_protocol.h:742
#define OCR_VDD_28_29
Definition: sd_mmc_protocol.h:738
#define OCR_VDD_29_30
Definition: sd_mmc_protocol.h:739
#define OCR_VDD_27_28
Definition: sd_mmc_protocol.h:737
#define OCR_VDD_31_32
Definition: sd_mmc_protocol.h:741

This SD MMC stack supports only the high voltage.

Referenced by mmc_mci_op_cond(), sd_mci_op_cond(), and sdio_op_cond().

enum card_state

SD/MMC card states.

Enumerator
SD_MMC_CARD_STATE_READY 

Ready to use.

SD_MMC_CARD_STATE_DEBOUNCE 

Debounce on going.

SD_MMC_CARD_STATE_INIT 

Initialization on going.

SD_MMC_CARD_STATE_UNUSABLE 

Unusable card.

SD_MMC_CARD_STATE_NO_CARD 

No SD/MMC card inserted.

static bool mmc_cmd6_set_bus_width ( uint8_t  bus_width)
static

CMD6 for MMC - Switches the bus width mode.

Note
CMD6 is valid under the "trans" state.
sd_mmc_card->bus_width is updated.
Parameters
bus_widthBus width to set
Returns
true if success, otherwise false

References sd_mmc_card::bus_width, CARD_STATUS_SWITCH_ERROR, driver_get_response, driver_send_cmd, MMC_CMD6_ACCESS_SET_BITS, MMC_CMD6_INDEX_BUS_WIDTH, MMC_CMD6_SWITCH, MMC_CMD6_VALUE_BUS_WIDTH_1BIT, MMC_CMD6_VALUE_BUS_WIDTH_4BIT, MMC_CMD6_VALUE_BUS_WIDTH_8BIT, and sd_mmc_debug.

Referenced by sd_mmc_mci_install_mmc().

static bool mmc_cmd6_set_high_speed ( void  )
static

CMD6 for MMC - Switches in high speed mode.

Note
CMD6 is valid under the "trans" state.
sd_mmc_card->high_speed is updated.
sd_mmc_card->clock is updated.
Returns
true if success, otherwise false

References CARD_STATUS_SWITCH_ERROR, sd_mmc_card::clock, driver_get_response, driver_send_cmd, sd_mmc_card::high_speed, MMC_CMD6_ACCESS_WRITE_BYTE, MMC_CMD6_INDEX_HS_TIMING, MMC_CMD6_SWITCH, MMC_CMD6_VALUE_HS_TIMING_ENABLE, and sd_mmc_debug.

Referenced by sd_mmc_mci_install_mmc().

static bool mmc_cmd8 ( uint8_t *  b_authorize_high_speed)
static

CMD8 - The card sends its EXT_CSD register as a block of data.

Parameters
b_authorize_high_speedPointer to update with the high speed support information
Returns
true if success, otherwise false

References sd_mmc_card::capacity, sd_mmc_card::csd, driver_adtc_start, driver_read_word, EXT_CSD_BSIZE, EXT_CSD_CARD_TYPE_INDEX, EXT_CSD_SEC_COUNT_INDEX, MMC_CMD8_SEND_EXT_CSD, MMC_CSD_C_SIZE, and MMC_CTYPE_52MHZ.

Referenced by sd_mmc_mci_install_mmc(), and sd_mmc_spi_install_mmc().

static bool mmc_mci_op_cond ( void  )
static

Sends operation condition command and read OCR (MCI only)

  • CMD1 sends operation condition command
  • CMD1 reads OCR
Returns
true if success, otherwise false

References CARD_TYPE_HC, driver_get_response, driver_send_cmd, MMC_MCI_CMD1_SEND_OP_COND, OCR_ACCESS_MODE_MASK, OCR_ACCESS_MODE_SECTOR, OCR_POWER_UP_BUSY, sd_mmc_debug, SD_MMC_VOLTAGE_SUPPORT, and sd_mmc_card::type.

Referenced by sd_mmc_mci_install_mmc().

static bool mmc_spi_op_cond ( void  )
static

Sends operation condition command and read OCR (SPI only)

  • CMD1 sends operation condition command
  • CMD58 reads OCR
Returns
true if success, otherwise false

References CARD_TYPE_HC, driver_get_response, driver_send_cmd, MMC_SPI_CMD1_SEND_OP_COND, OCR_ACCESS_MODE_MASK, OCR_ACCESS_MODE_SECTOR, R1_SPI_IDLE, sd_mmc_debug, SDMMC_SPI_CMD58_READ_OCR, and sd_mmc_card::type.

Referenced by sd_mmc_spi_install_mmc().

static bool sd_acmd51 ( void  )
static

ACMD51 - Read the SD Configuration Register.

Note
SD Card Configuration Register (SCR) provides information on the SD Memory Card's special features that were configured into the given card. The size of SCR register is 64 bits.
Returns
true if success, otherwise false

References CARD_VER_SD_1_0, CARD_VER_SD_1_10, CARD_VER_SD_2_0, CARD_VER_SD_3_0, driver_adtc_start, driver_send_cmd, driver_start_read_blocks, driver_wait_end_of_read_blocks, sd_mmc_card::rca, SD_ACMD51_SEND_SCR, SD_SCR_REG_BSIZE, SD_SCR_SD_SPEC, SD_SCR_SD_SPEC3, SD_SCR_SD_SPEC_1_0_01, SD_SCR_SD_SPEC_1_10, SD_SCR_SD_SPEC_2_00, SD_SCR_SD_SPEC_3_00, SDMMC_CMD55_APP_CMD, and sd_mmc_card::version.

Referenced by sd_mmc_mci_card_init(), and sd_mmc_spi_card_init().

static bool sd_acmd6 ( void  )
static

ACMD6 - Define the data bus width to 4 bits bus.

Returns
true if success, otherwise false

References sd_mmc_card::bus_width, driver_send_cmd, sd_mmc_card::rca, SD_ACMD6_SET_BUS_WIDTH, sd_mmc_debug, and SDMMC_CMD55_APP_CMD.

Referenced by sd_mmc_mci_card_init().

static bool sd_cmd8 ( uint8_t *  v2)
static

CMD8 for SD card - Send Interface Condition Command.

Note
Send SD Memory Card interface condition, which includes host supply voltage information and asks the card whether card supports voltage. Should be performed at initialization time to detect the card type.
Parameters
v2Pointer to v2 flag to update
Returns
true if success, otherwise false with a update of sd_mmc_err.

References driver_get_response, driver_send_cmd, SD_CMD8_HIGH_VOLTAGE, SD_CMD8_MASK_PATTERN, SD_CMD8_MASK_VOLTAGE, SD_CMD8_PATTERN, SD_CMD8_SEND_IF_COND, and sd_mmc_debug.

Referenced by sd_mmc_mci_card_init(), and sd_mmc_spi_card_init().

static bool sd_mci_op_cond ( uint8_t  v2)
static

Ask to all cards to send their operations conditions (MCI only).

  • ACMD41 sends operation condition command.
  • ACMD41 reads OCR
Parameters
v2Shall be 1 if it is a SD card V2
Returns
true if success, otherwise false

References CARD_TYPE_HC, driver_get_response, driver_send_cmd, OCR_CCS, OCR_POWER_UP_BUSY, SD_ACMD41_HCS, SD_MCI_ACMD41_SD_SEND_OP_COND, sd_mmc_debug, SD_MMC_VOLTAGE_SUPPORT, SDMMC_CMD55_APP_CMD, and sd_mmc_card::type.

Referenced by sd_mmc_mci_card_init().

static bool sd_mmc_cmd13 ( void  )
static

CMD13 - Addressed card sends its status register.

This function waits the clear of the busy flag

Returns
true if success, otherwise false

References CARD_STATUS_READY_FOR_DATA, driver_get_response, driver_send_cmd, sd_mmc_card::rca, sd_mmc_debug, sd_mmc_is_spi, SDMMC_MCI_CMD13_SEND_STATUS, and SDMMC_SPI_CMD13_SEND_STATUS.

Referenced by sd_mmc_init_read_blocks(), sd_mmc_spi_card_init(), and sd_mmc_spi_install_mmc().

static bool sd_mmc_cmd9_mci ( void  )
static

CMD9: Addressed card sends its card-specific data (CSD) on the CMD line mci.

Returns
true if success, otherwise false

References sd_mmc_card::csd, driver_get_response_128, driver_send_cmd, sd_mmc_card::rca, and SDMMC_MCI_CMD9_SEND_CSD.

Referenced by sd_mmc_mci_card_init(), and sd_mmc_mci_install_mmc().

static bool sd_mmc_cmd9_spi ( void  )
static

CMD9: Addressed card sends its card-specific data (CSD) on the CMD line spi.

Returns
true if success, otherwise false

References sd_mmc_card::csd, CSD_REG_BSIZE, driver_adtc_start, driver_start_read_blocks, driver_wait_end_of_read_blocks, sd_mmc_card::rca, and SDMMC_SPI_CMD9_SEND_CSD.

Referenced by sd_mmc_spi_card_init(), and sd_mmc_spi_install_mmc().

static void sd_mmc_configure_slot ( void  )
static
static bool sd_mmc_mci_install_mmc ( void  )
static

Initialize the MMC card in MCI mode.

Note
This function runs the initialization procedure and the identification process, then it sets the SD/MMC card in transfer state. At last, it will automaticly enable maximum bus width and transfer speed.
Returns
true if success, otherwise false

References CARD_VER_MMC_4, driver_get_bus_width, driver_is_high_speed_capable, driver_send_cmd, MMC_CMD3_SET_RELATIVE_ADDR, mmc_cmd6_set_bus_width(), mmc_cmd6_set_high_speed(), mmc_cmd8(), mmc_decode_csd(), mmc_mci_op_cond(), sd_mmc_card::rca, SD_MMC_BLOCK_SIZE, sd_mmc_cmd9_mci(), sd_mmc_configure_slot(), sd_mmc_slot_sel, SDMMC_CMD16_SET_BLOCKLEN, SDMMC_CMD2_ALL_SEND_CID, SDMMC_CMD7_SELECT_CARD_CMD, SDMMC_MCI_CMD0_GO_IDLE_STATE, and sd_mmc_card::version.

Referenced by sd_mmc_mci_card_init().

static bool sd_mmc_spi_card_init ( void  )
static

Initialize the SD card in SPI mode.

Note
This function runs the initialization procedure and the identification process, then it sets the SD/MMC card in transfer state. At last, it will automaticly enable maximum bus width and transfer speed.
Returns
true if success, otherwise false

References CARD_TYPE_HC, CARD_TYPE_MMC, CARD_TYPE_SD, CARD_VER_UNKNOWN, driver_send_clock, driver_send_cmd, IS_SDIO, sd_mmc_card::rca, sd_acmd51(), sd_cmd8(), sd_decode_csd(), SD_MMC_BLOCK_SIZE, sd_mmc_cmd13(), sd_mmc_cmd9_spi(), sd_mmc_configure_slot(), sd_mmc_debug, sd_mmc_spi_install_mmc(), sd_spi_op_cond(), sdio_get_max_speed(), sdio_op_cond(), SDMMC_CMD16_SET_BLOCKLEN, SDMMC_SPI_CMD0_GO_IDLE_STATE, SDMMC_SPI_CMD59_CRC_ON_OFF, sd_mmc_card::type, and sd_mmc_card::version.

Referenced by sd_mmc_check().

static bool sd_mmc_spi_install_mmc ( void  )
static

Initialize the MMC card in SPI mode.

Note
This function runs the initialization procedure and the identification process, then it sets the SD/MMC card in transfer state. At last, it will automaticly enable maximum bus width and transfer speed.
Returns
true if success, otherwise false

References CARD_VER_MMC_4, driver_send_cmd, mmc_cmd8(), mmc_decode_csd(), mmc_spi_op_cond(), SD_MMC_BLOCK_SIZE, sd_mmc_cmd13(), sd_mmc_cmd9_spi(), sd_mmc_configure_slot(), SDMMC_CMD16_SET_BLOCKLEN, SDMMC_SPI_CMD0_GO_IDLE_STATE, SDMMC_SPI_CMD59_CRC_ON_OFF, and sd_mmc_card::version.

Referenced by sd_mmc_spi_card_init().

static bool sd_spi_op_cond ( uint8_t  v2)
static

Ask to all cards to send their operations conditions (SPI only).

  • ACMD41 sends operation condition command.
  • CMD58 reads OCR
Parameters
v2Shall be 1 if it is a SD card V2
Returns
true if success, otherwise false

References CARD_TYPE_HC, driver_get_response, driver_send_cmd, OCR_CCS, R1_SPI_IDLE, SD_ACMD41_HCS, sd_mmc_debug, SD_SPI_ACMD41_SD_SEND_OP_COND, SDMMC_CMD55_APP_CMD, SDMMC_SPI_CMD58_READ_OCR, and sd_mmc_card::type.

Referenced by sd_mmc_spi_card_init().

static bool sdio_cmd52 ( uint8_t  rw_flag,
uint8_t  func_nb,
uint32_t  reg_addr,
uint8_t  rd_after_wr,
uint8_t *  io_data 
)
static

CMD52 - SDIO IO_RW_DIRECT command.

Parameters
rw_flagDirection, 1:write, 0:read.
func_nbNumber of the function.
rd_after_wrRead after Write flag.
reg_addrregister address.
io_dataPointer to input argument and response buffer.
Returns
true if success, otherwise false

References Assert, driver_get_response, driver_send_cmd, SDIO_CMD52_FUNCTION_NUM, SDIO_CMD52_IO_RW_DIRECT, SDIO_CMD52_RAW_FLAG, SDIO_CMD52_REG_ADRR, SDIO_CMD52_RW_FLAG, and SDIO_CMD52_WR_DATA.

Referenced by sd_mmc_mci_card_init(), sdio_cmd52_set_bus_width(), sdio_cmd52_set_high_speed(), sdio_get_max_speed(), sdio_read_direct(), and sdio_write_direct().

static bool sdio_cmd52_set_bus_width ( void  )
static

CMD52 for SDIO - Switches the bus width mode to 4.

Note
sd_mmc_card->bus_width is updated.
Returns
true if success, otherwise false

A SD memory card always supports bus 4bit A SD COMBO card always supports bus 4bit A SDIO Full-Speed alone always supports 4bit A SDIO Low-Speed alone can supports 4bit (Optional)

References sd_mmc_card::bus_width, sd_mmc_debug, SDIO_BUSWIDTH_4B, SDIO_CAP_4BLS, SDIO_CCCR_BUS_CTRL, SDIO_CCCR_CAP, SDIO_CIA, sdio_cmd52(), SDIO_CMD52_READ_FLAG, and SDIO_CMD52_WRITE_FLAG.

Referenced by sd_mmc_mci_card_init().

static bool sdio_cmd52_set_high_speed ( void  )
static

CMD52 for SDIO - Enable the high speed mode.

Note
sd_mmc_card->high_speed is updated.
sd_mmc_card->clock is updated.
Returns
true if success, otherwise false

References sd_mmc_card::clock, sd_mmc_card::high_speed, SDIO_CCCR_HS, SDIO_CIA, sdio_cmd52(), SDIO_CMD52_READ_FLAG, SDIO_CMD52_WRITE_FLAG, SDIO_EHS, and SDIO_SHS.

Referenced by sd_mmc_mci_card_init().

static bool sdio_cmd53 ( uint8_t  rw_flag,
uint8_t  func_nb,
uint32_t  reg_addr,
uint8_t  inc_addr,
uint32_t  size,
bool  access_block 
)
static

CMD53 - SDIO IO_RW_EXTENDED command This implementation support only the SDIO multi-byte transfer mode which is similar to the single block transfer on memory.

Note: The SDIO block transfer mode is optional for SDIO card.

Parameters
rw_flagDirection, 1:write, 0:read.
func_nbNumber of the function.
reg_addrRegister address.
inc_addr1:Incrementing address, 0: fixed.
sizeTransfer data size.
access_blocktrue, if the block access (DMA) is used
Returns
true if success, otherwise false

References Assert, driver_adtc_start, SDIO_CMD53_BLOCK_MODE, SDIO_CMD53_COUNT, SDIO_CMD53_FUNCTION_NUM, SDIO_CMD53_IO_R_BYTE_EXTENDED, SDIO_CMD53_IO_W_BYTE_EXTENDED, SDIO_CMD53_OP_CODE, SDIO_CMD53_READ_FLAG, SDIO_CMD53_REG_ADDR, and SDIO_CMD53_RW_FLAG.

Referenced by sdio_read_extended(), and sdio_write_extended().

static bool sdio_get_max_speed ( void  )
static

Get SDIO max transfer speed in Hz.

  • CMD53 reads CIS area address in CCCR area.
  • Nx CMD53 search Fun0 tuple in CIS area
  • CMD53 reads TPLFE_MAX_TRAN_SPEED in Fun0 tuple
  • Compute maximum speed of SDIO and update sd_mmc_card->clock
Returns
true if success, otherwise false

Note: A combo card shall be a Full-Speed SDIO card which supports upto 25MHz. A SDIO card alone can be:

  • a Low-Speed SDIO card which supports 400Khz minimum
  • a Full-Speed SDIO card which supports upto 25MHz

References sd_mmc_card::clock, sd_mmc_trans_units, sd_trans_multipliers, SDIO_CCCR_CIS_PTR, SDIO_CIA, SDIO_CISTPL_END, SDIO_CISTPL_FUNCE, sdio_cmd52(), and SDIO_CMD52_READ_FLAG.

Referenced by sd_mmc_mci_card_init(), and sd_mmc_spi_card_init().

static bool sdio_op_cond ( void  )
static

Try to get the SDIO card's operating condition.

  • CMD5 to read OCR NF field
  • CMD5 to wait OCR power up busy
  • CMD5 to read OCR MP field sd_mmc_card->type is updated
Returns
true if success, otherwise false

References CARD_TYPE_SD_COMBO, CARD_TYPE_SDIO, driver_get_response, driver_send_cmd, OCR_POWER_UP_BUSY, OCR_SDIO_MP, OCR_SDIO_NF, sd_mmc_debug, SD_MMC_VOLTAGE_SUPPORT, SDIO_CMD5_SEND_OP_COND, and sd_mmc_card::type.

Referenced by sd_mmc_mci_card_init(), and sd_mmc_spi_card_init().

uint8_t sd_mmc_card::bus_width
uint32_t sd_mmc_card::capacity

Card capacity in KBytes.

Referenced by mmc_cmd8(), mmc_decode_csd(), sd_decode_csd(), and sd_mmc_get_capacity().

uint32_t sd_mmc_card::cd_gpio

Card detect GPIO.

Referenced by sd_mmc_select_slot().

uint8_t sd_mmc_card::csd[CSD_REG_BSIZE]
uint8_t sd_mmc_card::high_speed
const uint32_t mmc_trans_multipliers[16]
Initial value:
= {
0, 10, 12, 13, 15, 20, 26, 30, 35, 40, 45, 52, 55, 60, 70, 80
}

MMC transfer multiplier factor codes (1/10) list.

Referenced by mmc_decode_csd().

struct sd_mmc_card* sd_mmc_card
static

Pointer on current slot configurated.

struct sd_mmc_card sd_mmc_cards[SD_MMC_MEM_CNT]
static
Initial value:
= {
#define SD_MMC_CD(slot, unused)
}

SD/MMC card list Note: Initialize card detect pin fields if present.

Referenced by sd_mmc_is_write_protected(), and sd_mmc_select_slot().

uint16_t sd_mmc_nb_block_remaining = 0
static
uint16_t sd_mmc_nb_block_to_tranfer = 0
static

Number of block to read or write on the current transfer.

Referenced by sd_mmc_init_read_blocks(), sd_mmc_init_write_blocks(), sd_mmc_wait_end_of_read_blocks(), and sd_mmc_wait_end_of_write_blocks().

bool sd_mmc_sam_systick_used
static
uint8_t sd_mmc_slot_sel
static
const uint32_t sd_mmc_trans_units[7]
Initial value:
= {
10, 100, 1000, 10000, 0, 0, 0
}

SD/MMC transfer rate unit codes (10K) list.

Referenced by mmc_decode_csd(), sd_decode_csd(), and sdio_get_max_speed().

const uint32_t sd_trans_multipliers[16]
Initial value:
= {
0, 10, 12, 13, 15, 20, 25, 30, 35, 40, 45, 50, 55, 60, 70, 80
}

SD transfer multiplier factor codes (1/10) list.

Referenced by sd_decode_csd(), and sdio_get_max_speed().

enum card_state sd_mmc_card::state

Card state.

Referenced by sd_mmc_check(), and sd_mmc_select_slot().

t_cpu_time timer
static