Power Management Controller (PMC) | |
Universal Asynchronous Receiver Transceiver (UART) | The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions |
Universal Synchronous Asynchronous | Receiver Transmitter (USART) |
Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
 Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
Implementation of SD/MMC/SDIO Stack | |
 Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for AT91SAM |
  Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
   AVR UC3 parts | |
    AVR XMEGA parts | |
     megaAVR parts | |
      SAM parts | |
   AVR XMEGA parts | |
    megaAVR parts | |
     SAM parts | |
   megaAVR parts | |
    SAM parts | |
   SAM parts | |
  Preprocessor - Token Paste | |
  Preprocessor - Stringize | |
  Preprocessor - Macro Repeat | |
 Preprocessor - Token Paste | |
 Preprocessor - Stringize | |
 Preprocessor - Macro Repeat | |
 Test Suite Framework | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
  Global interrupt management | This is a driver for global enabling and disabling of interrupts |
   Deprecated interrupt definitions | |
Peripheral Parallel Input/Output (PIO) Controller | |
Clock Management | |
 Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
 Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
 PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
 System Clock Management | See Quick Start Guide for the System Clock Management service (SAM4S) |
Power Manager (PM) | This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
Universal Synchronous Asynchronous Receiver | Transmitter (USART) |
SD/MMC/SDIO common stack | SD/MMC/SDIO basic APIs used by SD/MMC/SDIO memory APIs (sd_mmc_stack_mem_group) |
 SD/MMC Protocol Definition | |
High Speed MultiMedia Card Interface (HSMCI) | This driver interfaces the HSMCI module |
 High Speed MultiMedia Card Interface | (HSMCI) implementation |
SAM3A/3N/3S/3U/3X/4E/4N/4S/G Peripheral DMA Controller (PDC) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the the Peripheral Direct Memory Access (DMA) Controller (PDC) module |
Common IOPORT API | See Quick start guide for the common IOPORT service |
Busy-Wait Delay Routines | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
General Purpose Input/Output | This is the common API for GPIO |