Unit test configuration.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_TEST_CHARLENGTH 0 |
Char setting : 8-bit character length (don't care for UART) More... | |
#define | CONF_TEST_STOPBITS false |
Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART) More... | |
#define | CONF_TEST_USART CONSOLE_UART |
USART Interface : Console UART. More... | |
Unit test configuration | |
#define | CONF_TEST_BAUDRATE 115200 |
Baudrate of UART. More... | |
#define | CONF_TEST_PARITY UART_MR_PAR_NO |
Parity mode of UART. More... | |
#define CONF_TEST_BAUDRATE 115200 |
#define CONF_TEST_CHARLENGTH 0 |
Char setting : 8-bit character length (don't care for UART)
Referenced by main().
#define CONF_TEST_PARITY UART_MR_PAR_NO |
#define CONF_TEST_STOPBITS false |
Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART)
Referenced by main().
#define CONF_TEST_USART CONSOLE_UART |
USART Interface : Console UART.
Referenced by main().