#include "compiler.h"
#include "uc3c_ek.h"
#include "conf_board.h"
#include "gpio.h"
#include "board.h"
Macros | |
#define | SD_MMC_CONFIGURE_CD_WP_PIN(slot, unused) |
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |
#define SD_MMC_CONFIGURE_CD_WP_PIN | ( | slot, | |
unused | |||
) |
Referenced by board_init().