Microchip® Advanced Software Framework

conf_at25dfx.h File Reference

AT25DFx configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "at25dfx.h"
#include "board.h"

Macros

#define AT25DFX_MEM_CNT   1
 
#define AT25DFX_MEM_ID   1
 
#define AT25DFX_MEM_TYPE   AT25DFX_321A
 AT25DFx device type. More...
 
#define AT25DFX_SPI_BITS   8
 
#define AT25DFX_SPI_MASTER_SPEED   12000000
 
#define AT25DFX_USES_SPI_MASTER_SERVICE
 

#define AT25DFX_MEM_CNT   1
#define AT25DFX_MEM_ID   1

Referenced by main().

#define AT25DFX_MEM_TYPE   AT25DFX_321A

AT25DFx device type.

#define AT25DFX_SPI_BITS   8
#define AT25DFX_SPI_MASTER_SPEED   12000000

Referenced by at25dfx_spi_init().

#define AT25DFX_USES_SPI_MASTER_SERVICE