AT25DFx configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AT25DFX_MEM_CNT 1 |
#define | AT25DFX_MEM_ID 1 |
#define | AT25DFX_MEM_TYPE AT25DFX_321A |
AT25DFx device type. More... | |
#define | AT25DFX_SPI_BITS 8 |
#define | AT25DFX_SPI_MASTER_SPEED 12000000 |
#define | AT25DFX_USES_SPI_MASTER_SERVICE |
#define AT25DFX_MEM_CNT 1 |
#define AT25DFX_MEM_ID 1 |
Referenced by run_test_at25dfx_init().
#define AT25DFX_MEM_TYPE AT25DFX_321A |
AT25DFx device type.
#define AT25DFX_SPI_BITS 8 |
#define AT25DFX_SPI_MASTER_SPEED 12000000 |
Referenced by at25dfx_spi_init().
#define AT25DFX_USES_SPI_MASTER_SERVICE |