Unit test configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AT25DFX_UNIT_TEST_BLOCK_ADDR (0) |
Unit test block start address. More... | |
#define | AT25DFX_UNIT_TEST_BLOCK_SIZE (64*1024) |
Block size of the SerialFlash used in the unit test. More... | |
#define | AT25DFX_UNIT_TEST_PAGE_SIZE (256) |
Page size of the SerialFlash used in the unit test. More... | |
#define | AT25DFX_UNIT_TEST_TOTAL_SIZE (4*1024*1024) |
Total size of the SerialFlash used in the unit test. More... | |
#define | CONF_TEST_BAUDRATE 115200 |
Baudrate setting. More... | |
#define | CONF_TEST_CHARLENGTH 0 |
Char setting : 8-bit character length (don't care for UART) More... | |
#define | CONF_TEST_PARITY UART_MR_PAR_NO |
Parity setting. More... | |
#define | CONF_TEST_STOPBITS false |
Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART) More... | |
#define | CONF_TEST_USART CONSOLE_UART |
USART Interface. More... | |
#define AT25DFX_UNIT_TEST_BLOCK_ADDR (0) |
Unit test block start address.
Referenced by run_test_at25dfx_data_access().
#define AT25DFX_UNIT_TEST_BLOCK_SIZE (64*1024) |
Block size of the SerialFlash used in the unit test.
Referenced by run_test_at25dfx_data_access().
#define AT25DFX_UNIT_TEST_PAGE_SIZE (256) |
Page size of the SerialFlash used in the unit test.
Referenced by run_test_at25dfx_data_access().
#define AT25DFX_UNIT_TEST_TOTAL_SIZE (4*1024*1024) |
Total size of the SerialFlash used in the unit test.
#define CONF_TEST_BAUDRATE 115200 |
Baudrate setting.
Referenced by main().
#define CONF_TEST_CHARLENGTH 0 |
Char setting : 8-bit character length (don't care for UART)
Referenced by main().
#define CONF_TEST_PARITY UART_MR_PAR_NO |
Parity setting.
Referenced by main().
#define CONF_TEST_STOPBITS false |
Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART)
Referenced by main().
#define CONF_TEST_USART CONSOLE_UART |
USART Interface.
Referenced by main().