Files | |
file | conf_board.h |
Board configuration. | |
file | conf_clock.h |
Chip-specific system clock manager configuration. | |
file | conf_example.h |
Board-specific example configuration. | |
file | conf_ili9341.h |
ILI9341 display controller driver configuration. | |
file | conf_mxt.h |
maXTouch component configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_spi_master.h |
SPI Master driver configuration. | |
file | conf_twim.h |
TWIM Configuration File for AVR UC3. | |