Macros | |
#define | COMMON_SENSOR_PLATFORM |
Validate board support for the common sensor service. More... | |
#define | LED0_GPIO (AVR32_PIN_PB03) |
#define | LED1_GPIO (AVR32_PIN_PX22) |
#define | LED2_GPIO (AVR32_PIN_PB02) |
#define | LED3_GPIO (AVR32_PIN_PB06) |
#define | LED_COUNT 4 |
Oscillator Definitions | |
#define | FRCOSC (AVR32_PM_RCOSC_FREQUENCY) |
System oscillator frequencies (Hz.) and startup times (periods). More... | |
#define | FOSC32 (32768) |
Osc32 frequency (Hz.) and startup time (RCOsc periods). More... | |
#define | OSC32_STARTUP (AVR32_PM_OSCCTRL32_STARTUP_8192_RCOSC) |
#define | FOSC0 (12000000) |
Osc frequency (Hz.) and startup time (RCOsc periods). More... | |
#define | OSC0_STARTUP (AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC) |
Board-specific configuration parameters | |
The following definitions must be provided by the board code for all working oscillators on the board. | |
#define | BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC32_HZ FOSC32 |
Clock frequency of OSC32 in Hz. More... | |
#define | BOARD_OSC32_STARTUP_US (570000) |
Startup time of OSC32 in microseconds. More... | |
#define | BOARD_OSC0_IS_XTAL true |
OSC0 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC0_HZ FOSC0 |
Clock frequency of OSC0 in Hz. More... | |
#define | BOARD_OSC0_STARTUP_US (18000) |
Startup time of OSC0 in microseconds. More... | |
GPIO Connections of Push Buttons | |
#define | GPIO_PUSH_BUTTON_0 (AVR32_PIN_PB01) |
#define | GPIO_PUSH_BUTTON_0_PRESSED (0) |
SDRAM Definitions | |
#define | SDRAM_PART_HDR "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h" |
Part header file of used SDRAM(s). More... | |
#define | SDRAM_DBW 16 |
SDRAM(s) data bus width (always 16 bits on UC3) More... | |
USART connections to the UC3B board controller | |
#define | USART (&AVR32_USART1) |
#define | USART_RXD_PIN AVR32_USART1_RXD_0_0_PIN |
#define | USART_RXD_FUNCTION AVR32_USART1_RXD_0_0_FUNCTION |
#define | USART_TXD_PIN AVR32_USART1_TXD_0_0_PIN |
#define | USART_TXD_FUNCTION AVR32_USART1_TXD_0_0_FUNCTION |
#define | USART_IRQ AVR32_USART1_IRQ |
#define | USART_IRQ_GROUP AVR32_USART1_IRQ_GROUP |
#define | USART_SYSCLK SYSCLK_USART1 |
TWI Master connections to GPIO | |
| |
#define | TWIMS0_TWD_PIN AVR32_TWIMS0_TWD_0_0_PIN |
#define | TWIMS0_TWD_FUNCTION AVR32_TWIMS0_TWD_0_0_FUNCTION |
#define | TWIMS0_TWCK_PIN AVR32_TWIMS0_TWCK_0_0_PIN |
#define | TWIMS0_TWCK_FUNCTION AVR32_TWIMS0_TWCK_0_0_FUNCTION |
MXT143E Xplained top module | |
#define | MXT143E_XPLAINED_PDCA_PID AVR32_PDCA_PID_SPI1_TX |
#define | MXT143E_XPLAINED_SPI &AVR32_SPI1 |
#define | MXT143E_XPLAINED_TWI &AVR32_TWIM0 |
#define | MXT143E_XPLAINED_CS (AVR32_PIN_PB09) |
#define | MXT143E_XPLAINED_SCK (AVR32_SPI1_SCK_0_0_PIN) |
#define | MXT143E_XPLAINED_SCK_FUNCTION (AVR32_SPI1_SCK_0_0_FUNCTION) |
#define | MXT143E_XPLAINED_MOSI (AVR32_SPI1_MOSI_0_0_PIN) |
#define | MXT143E_XPLAINED_MOSI_FUNCTION (AVR32_SPI1_MOSI_0_0_FUNCTION) |
#define | MXT143E_XPLAINED_MISO (AVR32_SPI1_MISO_0_0_PIN) |
#define | MXT143E_XPLAINED_MISO_FUNCTION (AVR32_SPI1_MISO_0_0_FUNCTION) |
#define | MXT143E_XPLAINED_CHG (AVR32_PIN_PX57) |
#define | MXT143E_XPLAINED_DC (AVR32_PIN_PX58) |
#define | MXT143E_XPLAINED_BACKLIGHT (AVR32_PIN_PA20) |
#define | MXT143E_XPLAINED_LCD_RESET (AVR32_PIN_PA18) |
SPI Connections of the AT45DBX Data Flash Memory | |
#define | AT45DBX_SPI (&AVR32_SPI0) |
#define | AT45DBX_SPI_NPCS 1 |
#define | AT45DBX_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
#define | AT45DBX_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
#define | AT45DBX_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
#define | AT45DBX_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
#define | AT45DBX_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
#define | AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
#define | AT45DBX_SPI_NPCS0_PIN AVR32_SPI0_NPCS_1_0_PIN |
#define | AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI0_NPCS_1_0_FUNCTION |
#define AT45DBX_SPI (&AVR32_SPI0) |
#define AT45DBX_SPI_MISO_FUNCTION AVR32_SPI0_MISO_0_0_FUNCTION |
Referenced by board_init().
#define AT45DBX_SPI_MISO_PIN AVR32_SPI0_MISO_0_0_PIN |
Referenced by board_init().
#define AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI0_MOSI_0_0_FUNCTION |
Referenced by board_init().
#define AT45DBX_SPI_MOSI_PIN AVR32_SPI0_MOSI_0_0_PIN |
Referenced by board_init().
#define AT45DBX_SPI_NPCS 1 |
#define AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI0_NPCS_1_0_FUNCTION |
#define AT45DBX_SPI_NPCS0_PIN AVR32_SPI0_NPCS_1_0_PIN |
#define AT45DBX_SPI_SCK_FUNCTION AVR32_SPI0_SCK_0_0_FUNCTION |
Referenced by board_init().
#define AT45DBX_SPI_SCK_PIN AVR32_SPI0_SCK_0_0_PIN |
Referenced by board_init().
#define COMMON_SENSOR_PLATFORM |
Validate board support for the common sensor service.
#define GPIO_PUSH_BUTTON_0 (AVR32_PIN_PB01) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_0_PRESSED (0) |
#define MXT143E_XPLAINED_BACKLIGHT (AVR32_PIN_PA20) |
Referenced by board_init().
#define MXT143E_XPLAINED_CHG (AVR32_PIN_PX57) |
Referenced by board_init(), and mxt_init().
#define MXT143E_XPLAINED_CS (AVR32_PIN_PB09) |
Referenced by board_init().
#define MXT143E_XPLAINED_DC (AVR32_PIN_PX58) |
Referenced by board_init().
#define MXT143E_XPLAINED_LCD_RESET (AVR32_PIN_PA18) |
Referenced by board_init().
#define MXT143E_XPLAINED_MISO (AVR32_SPI1_MISO_0_0_PIN) |
Referenced by board_init().
#define MXT143E_XPLAINED_MISO_FUNCTION (AVR32_SPI1_MISO_0_0_FUNCTION) |
Referenced by board_init().
#define MXT143E_XPLAINED_MOSI (AVR32_SPI1_MOSI_0_0_PIN) |
Referenced by board_init().
#define MXT143E_XPLAINED_MOSI_FUNCTION (AVR32_SPI1_MOSI_0_0_FUNCTION) |
Referenced by board_init().
#define MXT143E_XPLAINED_PDCA_PID AVR32_PDCA_PID_SPI1_TX |
#define MXT143E_XPLAINED_SCK (AVR32_SPI1_SCK_0_0_PIN) |
Referenced by board_init().
#define MXT143E_XPLAINED_SCK_FUNCTION (AVR32_SPI1_SCK_0_0_FUNCTION) |
Referenced by board_init().
#define MXT143E_XPLAINED_SPI &AVR32_SPI1 |
#define MXT143E_XPLAINED_TWI &AVR32_TWIM0 |
#define SDRAM_DBW 16 |
SDRAM(s) data bus width (always 16 bits on UC3)
#define SDRAM_PART_HDR "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h" |
Part header file of used SDRAM(s).
#define TWIMS0_TWCK_FUNCTION AVR32_TWIMS0_TWCK_0_0_FUNCTION |
Referenced by board_init().
#define TWIMS0_TWCK_PIN AVR32_TWIMS0_TWCK_0_0_PIN |
Referenced by board_init().
#define TWIMS0_TWD_FUNCTION AVR32_TWIMS0_TWD_0_0_FUNCTION |
Referenced by board_init().
#define TWIMS0_TWD_PIN AVR32_TWIMS0_TWD_0_0_PIN |
Referenced by board_init().
#define USART (&AVR32_USART1) |
#define USART_IRQ AVR32_USART1_IRQ |
#define USART_IRQ_GROUP AVR32_USART1_IRQ_GROUP |
#define USART_RXD_FUNCTION AVR32_USART1_RXD_0_0_FUNCTION |
Referenced by board_init().
#define USART_RXD_PIN AVR32_USART1_RXD_0_0_PIN |
Referenced by board_init().
#define USART_SYSCLK SYSCLK_USART1 |
#define USART_TXD_FUNCTION AVR32_USART1_TXD_0_0_FUNCTION |
Referenced by board_init().
#define USART_TXD_PIN AVR32_USART1_TXD_0_0_PIN |
Referenced by board_init().