Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Qtouch component driver with I2C interface unit test for SAM4E Documentation

Introduction

This is the unit test application for QTouch component driver with I2C interface.

It consists of test cases for the following functionalities:

  • Check if communication is ready with QT device
  • Configure QT device and check
  • Get all status from QT device and check

Main Files

Device Info

This example has been tested with the following setup:

  • AT42QT2160 on SAM4E-EK

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/