Configurations for the WILC1000 Serial Bridge Application.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ADAY_DNS_TTL (86400) |
#define | AP_ADDR 192, 168, 5, 1 |
#define | AP_ADDR_IP _tiny_ip4_addr(AP_ADDR) |
#define | DOMAIN_NAME "iot.com" |
Default Domain Name supplied to the client by Tiny DHCP Server in provisioning mode. More... | |
#define | DOMAIN_NAME_LEN (8) |
#define | GW_ADDR 192, 168, 5, 1 |
Default gateway in provisioning mode. More... | |
#define | GW_ADDR_IP _tiny_ip4_addr(GW_ADDR) |
#define | HTTP_SRV_LOCAL_NAME "smartconnect" |
#define | NAME_SERVER_FQDN NAME_SERVER_HOST_NAME "." DOMAIN_NAME |
#define | NAME_SERVER_FQDN_LEN (11) |
#define | NAME_SERVER_HOST_NAME "ns" |
Default Name Server supplied to the client by Tiny DHCP Server in provisioning mode. More... | |
#define | SANE_DNS_TTL (600) |
Default DNS Time To Live supplied to the client by Tiny DHCP Server in provisioning mode. More... | |
#define | SANE_LEASE_TIME (ADAY_DNS_TTL) |
Default Lease Time supplied to the client by Tiny DHCP Server in provisioning mode. More... | |
#define | SANE_REBINDING_TIME (ADAY_DNS_TTL) |
Default Rebinding Time supplied to the client by Tiny DHCP Server in provisioning mode. More... | |
#define | SANE_RENEWAL_TIME (ADAY_DNS_TTL) |
Default Renewal Time supplied to the client by Tiny DHCP Server in provisioning mode. More... | |
#define | SN_MASK 255, 255, 255, 0 |
Default subnet mask in provisioning mode. More... | |
#define | SN_MASK_IP _tiny_ip4_addr(SN_MASK) |
#define | TWOHOUR_DNS_TTL (7200) |
#define ADAY_DNS_TTL (86400) |
#define AP_ADDR 192, 168, 5, 1 |
#define AP_ADDR_IP _tiny_ip4_addr(AP_ADDR) |
Referenced by lwip_dhcp_server_fn(), and net_add_wilc_netif().
#define DOMAIN_NAME "iot.com" |
Default Domain Name supplied to the client by Tiny DHCP Server in provisioning mode.
Referenced by lwip_dhcp_server_fn().
#define DOMAIN_NAME_LEN (8) |
Referenced by lwip_dhcp_server_fn().
#define GW_ADDR 192, 168, 5, 1 |
Default gateway in provisioning mode.
#define GW_ADDR_IP _tiny_ip4_addr(GW_ADDR) |
Referenced by net_add_wilc_netif().
#define HTTP_SRV_LOCAL_NAME "smartconnect" |
#define NAME_SERVER_FQDN NAME_SERVER_HOST_NAME "." DOMAIN_NAME |
#define NAME_SERVER_FQDN_LEN (11) |
#define NAME_SERVER_HOST_NAME "ns" |
Default Name Server supplied to the client by Tiny DHCP Server in provisioning mode.
#define SANE_DNS_TTL (600) |
Default DNS Time To Live supplied to the client by Tiny DHCP Server in provisioning mode.
#define SANE_LEASE_TIME (ADAY_DNS_TTL) |
Default Lease Time supplied to the client by Tiny DHCP Server in provisioning mode.
Referenced by lwip_dhcp_server_fn().
#define SANE_REBINDING_TIME (ADAY_DNS_TTL) |
Default Rebinding Time supplied to the client by Tiny DHCP Server in provisioning mode.
Referenced by lwip_dhcp_server_fn().
#define SANE_RENEWAL_TIME (ADAY_DNS_TTL) |
Default Renewal Time supplied to the client by Tiny DHCP Server in provisioning mode.
Referenced by lwip_dhcp_server_fn().
#define SN_MASK 255, 255, 255, 0 |
Default subnet mask in provisioning mode.
#define SN_MASK_IP _tiny_ip4_addr(SN_MASK) |
Referenced by lwip_dhcp_server_fn(), and net_add_wilc_netif().
#define TWOHOUR_DNS_TTL (7200) |