#include <ip6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t _fragment_offset) | |
PACK_STRUCT_FIELD (u32_t _identification) | |
PACK_STRUCT_FLD_8 (u8_t _nexth) | |
PACK_STRUCT_FLD_8 (u8_t reserved) | |
ip6_frag_hdr::PACK_STRUCT_FIELD | ( | u16_t | _fragment_offset | ) |
ip6_frag_hdr::PACK_STRUCT_FIELD | ( | u32_t | _identification | ) |
ip6_frag_hdr::PACK_STRUCT_FLD_8 | ( | u8_t | _nexth | ) |
ip6_frag_hdr::PACK_STRUCT_FLD_8 | ( | u8_t | reserved | ) |