Neighbor advertisement message header.
#include <nd6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t chksum) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t code) | |
PACK_STRUCT_FLD_8 (u8_t flags) | |
PACK_STRUCT_FLD_8 (u8_t reserved[3]) | |
PACK_STRUCT_FLD_S (ip6_addr_p_t target_address) | |
na_header::PACK_STRUCT_FIELD | ( | u16_t | chksum | ) |
na_header::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
na_header::PACK_STRUCT_FLD_8 | ( | u8_t | code | ) |
na_header::PACK_STRUCT_FLD_8 | ( | u8_t | flags | ) |
na_header::PACK_STRUCT_FLD_8 | ( | u8_t | reserved[3] | ) |
na_header::PACK_STRUCT_FLD_S | ( | ip6_addr_p_t | target_address | ) |