#include <nd6.h>
Data Fields | |
union { | |
u32_t delay_time | |
u32_t probes_sent | |
u32_t reachable_time | |
u32_t stale_time | |
} | counter |
u8_t | isrouter |
u8_t | lladdr [NETIF_MAX_HWADDR_LEN] |
struct netif * | netif |
ip6_addr_t | next_hop_address |
struct nd6_q_entry * | q |
Pointer to queue of pending outgoing packets on this entry. More... | |
u8_t | state |
union { ... } nd6_neighbor_cache_entry::counter |
u32_t nd6_neighbor_cache_entry::delay_time |
Referenced by ethip6_output(), nd6_input(), and nd6_tmr().
u8_t nd6_neighbor_cache_entry::isrouter |
Referenced by nd6_free_neighbor_cache_entry(), nd6_get_next_hop_entry(), nd6_new_router(), and nd6_tmr().
u8_t nd6_neighbor_cache_entry::lladdr[NETIF_MAX_HWADDR_LEN] |
Referenced by ethip6_output().
struct netif* nd6_neighbor_cache_entry::netif |
Referenced by ip6_route(), nd6_free_neighbor_cache_entry(), nd6_get_next_hop_entry(), nd6_input(), nd6_new_router(), nd6_select_router(), and nd6_send_q().
ip6_addr_t nd6_neighbor_cache_entry::next_hop_address |
u32_t nd6_neighbor_cache_entry::probes_sent |
Referenced by nd6_get_next_hop_entry(), nd6_new_neighbor_cache_entry(), nd6_new_router(), and nd6_tmr().
struct nd6_q_entry* nd6_neighbor_cache_entry::q |
Pointer to queue of pending outgoing packets on this entry.
Referenced by nd6_free_neighbor_cache_entry(), nd6_new_router(), nd6_queue_packet(), and nd6_send_q().
u32_t nd6_neighbor_cache_entry::reachable_time |
Referenced by nd6_free_neighbor_cache_entry(), nd6_input(), nd6_new_neighbor_cache_entry(), nd6_reachability_hint(), and nd6_tmr().
u8_t nd6_neighbor_cache_entry::state |