#include <nd6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u32_t valid_lifetime) | |
PACK_STRUCT_FIELD (u32_t preferred_lifetime) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t length) | |
PACK_STRUCT_FLD_8 (u8_t prefix_length) | |
PACK_STRUCT_FLD_8 (u8_t flags) | |
PACK_STRUCT_FLD_8 (u8_t reserved2[3]) | |
PACK_STRUCT_FLD_8 (u8_t site_prefix_length) | |
PACK_STRUCT_FLD_S (ip6_addr_p_t prefix) | |
prefix_option::PACK_STRUCT_FIELD | ( | u32_t | valid_lifetime | ) |
prefix_option::PACK_STRUCT_FIELD | ( | u32_t | preferred_lifetime | ) |
prefix_option::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
prefix_option::PACK_STRUCT_FLD_8 | ( | u8_t | length | ) |
prefix_option::PACK_STRUCT_FLD_8 | ( | u8_t | prefix_length | ) |
prefix_option::PACK_STRUCT_FLD_8 | ( | u8_t | flags | ) |
prefix_option::PACK_STRUCT_FLD_8 | ( | u8_t | reserved2[3] | ) |
prefix_option::PACK_STRUCT_FLD_8 | ( | u8_t | site_prefix_length | ) |
prefix_option::PACK_STRUCT_FLD_S | ( | ip6_addr_p_t | prefix | ) |